1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL (Part Number)

HSS_SPIRAL FLUTED TAPS

Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 292.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Suitable for stainless steels tending to work-harden and sticky, as well as chrome steels and molybdenum steels, through hole use.
■Recommended speed : 5〜15m/min
■ In tapping SUS304, SU+SL has more than 3 times longer tool life than SU-PO. Even in 2000 tapping holes, the surface of threadfinish is good and the shape of threads is clearly stable.
■Adopting left hand spiral flutes, compared with SU-PO, SU+SL improves the chip ejection and realizes longer tool life.

Part Number
SUPQ4.0IL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 347.18

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) M40.752P21117547

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Shape c
Surface Treatment Oxidation treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part SUPQ4.0IL in the Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL series.

Products with similar specification

Part Number
SUPQ3.0GL
SUPQ6.0ML
SUPR5.0KL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 296.28

1 Piece(s) 1 Day(s) M30.546P291443.26

฿ 308.36

1 Piece(s) 19 Day(s) M6162P2152664.57

฿ 292.41

1 Piece(s) 12 Day(s) M50.860P313225.54.57