(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The SU+PO/SU-PO taps are designed for stainless steel that causes work harden easily. The cuttinggeometry is also suited for tapping through holes in chromium steel and molybdenum steel.
■To prevent chip welding, the tap's surface is oxidized.
Part Number |
---|
PUPR2.3E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 778.83 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 6 Day(s) | Meter | M2.3 | 0.4 | 42 | P3 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PUPR2.3E in the Spiral Pointed Taps for Stainless Steels_SU+PO series.
Part Number |
---|
PUMPUN5G |
PUMQ3.0G |
PUMQ3.0H |
PUMQ3.5H |
PUPR2.5F |
PUPR2.6F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.39 | 1 Piece(s) | 20 Day(s) | unified | No.5 | 44 | 52 | P1 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment | ||
฿ 382.00 | 1 Piece(s) | Available | 5 Day(s) | Meter | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | |
฿ 443.22 | 1 Piece(s) | 6 Day(s) | Meter | M3 | 0.6 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | ||
฿ 392.00 | 1 Piece(s) | Same day | Meter | M3.5 | 0.6 | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment | ||
฿ 663.94 | 1 Piece(s) | 7 Day(s) | Meter | M2.5 | 0.45 | 46 | P3 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | ||
฿ 663.94 | 1 Piece(s) | 6 Day(s) | Meter | M2.6 | 0.45 | 46 | P3 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment |
How can we improve?
How can we improve?