1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Stainless Steels_SU-HT

Hand Taps for Stainless Steels_SU-HT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 257.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The SU-HT is a hand tap suitable for machining of stainless steel, chromium steel, molybdenum steel.These materials have a tendency to work harden easily.
■To prevent welding, the taps surface is oxidized.

 
Part Number
TUMQ2.0E1
TUMQ2.0E4
TUMQ2.3E1
TUMQ3.0G1
TUMQ3.0G4
TUMQ3.5H4
TUMQ4.0I1
TUMQ4.0I4
TUMQ5.0K1
TUMQ5.0K4
TUMQ6.0J1
TUMQ6.0M4
TUMQU04K1
TUMQU04K4
TUMQU04N1
TUMQU05M1
TUMR010M1
TUMR010N1
TUMR010O1
TUMR010O4
TUMR012M1
TUMR012M4
TUMR012O1
TUMR014M1
TUMR014M4
TUMR014N1
TUMR016M4
TUMR8.0M1
TUMR8.0M4
TUMR8.0N4
TUMRU05O1
TUMRU06P1
TUMRU07N1
TUMRU07Q1
TUMRU07Q4
TUMRU08N1
TUMRU08R1
TUMRU08R4
TUMRU10O1
TUMRU10O4
TUMRU10U4
TUMRU12P1
TUMRU12P4
TUMRW04N1
TUMRW04N4
TUMRW05O1
TUMRW07Q1
TUMRW08S4
TUMRW10U4
TUMS012P1
TUMS012P4
TUMS016Q1
TUMS016Q4
TUMS018O4
TUMS018R1
TUMS018R4
TUMS020R1
TUMS022O1
TUMS022O4
TUMS024O4
TUMS027O4
TUMS027S1
TUMS027S4
TUMS030O1
TUMSU12V1
TUMSW12V1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

฿ 503.34

SU-HT 1 Piece(s) Same day MeterM20.41.5P42P27.21232.553cOxidation treatment

฿ 570.24

HSS_HAND TAPS 1 Piece(s) 19 Day(s) MeterM20.44P42P27.21232.553cOxidation treatment

฿ 634.91

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM2.30.41.5P42P27.21232.553cOxidation treatment

฿ 257.56

SU-HT 1 Piece(s) 80 Day(s) MeterM30.51.5P46P291443.263cOxidation treatment

฿ 349.00

HSS_HAND TAPS 1 Piece(s) Same day MeterM30.54P46P291443.263cOxidation treatment

฿ 434.15

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM3.50.64P52P211165473cOxidation treatment

฿ 282.00

SU-HT 1 Piece(s) 80 Day(s) MeterM40.71.5P52P211175473cOxidation treatment

฿ 312.59

HSS HAND TAPS 1 Piece(s) Available Same day MeterM40.74P52P211175473cOxidation treatment

฿ 355.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) MeterM50.81.5P60P213225.54.573cOxidation treatment

฿ 323.91

SU-HT 1 Piece(s) 1 Day(s) MeterM50.84P60P213225.54.573cOxidation treatment

฿ 680.00

SU-HT 1 Piece(s) Same day MeterM60.751.5P62P2152664.573cOxidation treatment

฿ 385.00

HSS_HAND TAPS 1 Piece(s) Same day MeterM614P62P2152664.573cOxidation treatment

฿ 536.35

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/4-28UNF-1.5P62P2152664.573cOxidation treatment

฿ 467.05

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/4-28UNF-4P62P2152664.573cOxidation treatment

฿ 550.89

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/4-20UNC-1.5P62P2152664.573cOxidation treatment

฿ 728.04

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified5/16-24UNF-1.5P70P219-6.2584eOxidation treatment

฿ 777.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) MeterM1011.5P75P323-75.584eOxidation treatment

฿ 798.18

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM101.251.5P75P323-75.584eOxidation treatment

฿ 469.80

SU-HT 1 Piece(s) Same day MeterM101.51.5P75P323-75.584eOxidation treatment

฿ 569.73

HSS_HAND TAPS 1 Piece(s) 1 Day(s) MeterM101.54P75P323-75.583eOxidation treatment

฿ 1,292.83

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM1211.5P82P326-8.56.594eOxidation treatment

฿ 1,292.83

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM1214P82P326-8.56.593eOxidation treatment

฿ 1,107.79

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM121.51.5P82P326-8.56.594eOxidation treatment

฿ 1,720.96

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM1411.5P88P326-10.58114eOxidation treatment

฿ 1,720.96

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM1414P88P326-10.58114eOxidation treatment

฿ 1,720.96

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM141.251.5P88P326-10.58114eOxidation treatment

฿ 2,340.17

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM1614P95P326-12.510134eOxidation treatment

฿ 718.36

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM811.5P70P319-6.2584eOxidation treatment

฿ 718.36

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM814P70P319-6.2583eOxidation treatment

฿ 454.46

SU-HT 1 Piece(s) Same day MeterM81.254P70P319-6.2583eOxidation treatment

฿ 728.04

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified5/16-18UNC-1.5P70P319-6.2584eOxidation treatment

฿ 919.73

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified3/8-16UNC-1.5P75P323-75.584eOxidation treatment

฿ 1,267.43

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified7/16-20UNF-1.5P82P326-8.56.594eOxidation treatment

฿ 1,196.84

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified7/16-1.5P82P326-8.56.5942Oxide Treatment

฿ 1,196.84

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified7/16--82P326-8.56.5932Oxide Treatment

฿ 1,144.45

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/2-20UNF-1.5P88P326-10.58114eOxidation treatment

฿ 1,341.20

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/2-13UNC-1.5P88P326-10.58114eOxidation treatment

฿ 1,341.20

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified1/2-13UNC-4P88P326-10.58113eOxidation treatment

฿ 1,973.12

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified5/8-18UNF-1.5P95P326-12.510134eOxidation treatment

฿ 1,973.12

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified5/8-18UNF-4P95P326-12.510134eOxidation treatment

฿ 1,973.12

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified5/8-11UNC-4P95P326-12.510134eOxidation treatment

฿ 3,537.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified3/4-16UNF-1.5P105P333-1512154eOxidation treatment

฿ 3,537.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified3/4-16UNF-4P105P333-1512154eOxidation treatment

฿ 533.32

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth1/4W20-1.5P62P3152664.573cOxidation treatment

฿ 533.32

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth1/4W20-4P62P3152664.573cOxidation treatment

฿ 728.04

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth5/16W18-1.5P70P319-6.2584eOxidation treatment

฿ 1,267.43

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth7/16W14-1.5P82P326-8.56.594eOxidation treatment

฿ 1,341.20

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth1/2W12-4P88P326-10.58113eOxidation treatment

฿ 1,973.12

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth5/8W11-4P95P326-12.510134eOxidation treatment

฿ 925.33

HSS_HAND TAPS 1 Piece(s) 1 Day(s) MeterM121.751.5P82P426-8.56.594eOxidation treatment

฿ 778.34

SU-HT 1 Piece(s) Same day MeterM121.754P82P426-8.56.593eOxidation treatment

฿ 1,515.96

HSS_HAND TAPS 1 Piece(s) 10 Day(s) MeterM1621.5P95P426-12.510134eOxidation treatment

฿ 1,306.10

HSS_HAND TAPS 1 Piece(s) 12 Day(s) MeterM1624P95P426-12.510134eOxidation treatment

฿ 2,614.71

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM181.54P100P433-1411144eOxidation treatment

฿ 2,614.71

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM182.51.5P100P433-1411144eOxidation treatment

฿ 2,614.71

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM182.54P100P433-1411144eOxidation treatment

฿ 2,707.23

HSS_HAND TAPS 1 Piece(s) 12 Day(s) MeterM202.51.5P105P433-1512154eOxidation treatment

฿ 3,664.91

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM221.51.5P115P433-1713164eOxidation treatment

฿ 3,664.91

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM221.54P115P433-1713164eOxidation treatment

฿ 5,612.82

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM241.54P120P439-1915184eOxidation treatment

฿ 7,943.95

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM271.54P130P439-2015184eOxidation treatment

฿ 7,943.95

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM2731.5P130P439-2015184eOxidation treatment

฿ 7,943.95

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM2734P130P439-2015184eOxidation treatment

฿ 8,319.84

HSS_HAND TAPS 1 Piece(s) 20 Day(s) MeterM301.51.5P135P446-2317204eOxidation treatment

฿ 3,537.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) unified3/4-10UNC-1.5P105P433-1512154eOxidation treatment

฿ 3,537.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) Whitworth3/4W10-1.5P105P433-1512154eOxidation treatment

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA