(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ SU-S-SP is the short spiral fluted tap forstainless steels suitable for stainless steelstending to work-harden and sticky, as well aschrome steels and molybdenum steels. Blindhole use. Deeper hole tapping is attainable.
Part Number |
---|
SSMQ4.0I-SU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 498.25 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M4 | 0.7 | 52 | P2 | 7 | 17 | 5 | 4 | 7 | 3 | d |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidation treatment | Torsional Angle | 45° |
Please check the type/dimensions/specifications of the part SSMQ4.0I-SU in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP series.
Part Number |
---|
SSMQ012P-SU |
SSMQ014Q-SU |
SSMQ016Q-SU |
SSMQ5.0K-SU |
SSMQ6.0M-SU |
SSMQ8.0N-SU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,296.46 | 1 Piece(s) | 20 Day(s) | M12 | 1.75 | 82 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | e-1 | ||
฿ 1,528.38 | 1 Piece(s) | Same day | M14 | 2 | 88 | P2 | 18 | - | 10.5 | 8 | 11 | 3 | e-1 | ||
฿ 2,314.78 | 1 Piece(s) | 6 Day(s) | M16 | 2 | 95 | P2 | 18 | - | 12.5 | 10 | 13 | 3 | e-1 | ||
฿ 504.30 | 1 Piece(s) | Available | 80 Day(s) | M5 | 0.8 | 60 | P2 | 9 | 22 | 5.5 | 4.5 | 7 | 3 | d | |
฿ 549.04 | 1 Piece(s) | 6 Day(s) | M6 | 1 | 62 | P2 | 11 | 26 | 6 | 4.5 | 7 | 3 | d | ||
฿ 743.76 | 1 Piece(s) | 20 Day(s) | M8 | 1.25 | 70 | P2 | 12 | - | 6.2 | 5 | 8 | 3 | e-1 |
How can we improve?
How can we improve?