1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps for Steels_N+RZ (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps for Steels_N+RZ
  • Roll Taps for Steels_N+RZ
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 375.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ N+RZ/N-RZ are the forming taps suitable forferrous materials such as carbon steels, alloysteels, and normal steels.

Part Number
NRZM0016QP
NRZM0020OB
NRZM0020OP
NRZM52.0BB
NRZM52.0BP
NRZM52.6DB
NRZM52.6DP
NRZM53.0DB
NRZM54.0GP
NRZM64.0GB
NRZM64.0GP
NRZM65.0GB
NRZM74.0GB
NRZM76.0JP
NRZM77.0MP
NRZM78.0JP
NRZM78.0MP
NRZM78.0NB
NRZM88.0NB
NRZM88.0NP
NRZM7010NP
NRZM8010NP
NRZM8012OP
NRZM8012PP
NRZM8014MP
NRZM9012NP
NRZM9012PB
NRZM9014QB
NRZM9014QP
NRZM9016OP
NRZM9020OB
NRZM9020OP
NRZP41.0BP
NRZP41.2BP
NRZP41.6DB
NRZP41.8DP
NRZP51.2BP
NRZP51.4CB
NRZP51.4CP
NRZP51.6DP
NRZP51.8DP
NRZP52.2FB
NRZP53.5HB
NRZP54.0IP
NRZP56.0MB
NRZP61.7DB
NRZP61.7DP
NRZP62.0EB
NRZP62.3EB
NRZP62.5FB
NRZP63.0GB
NRZP63.0GP
NRZP65.0KB
NRZP65.0KP
NRZP73.0GP
NRZP74.0IP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 2,538.52

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1624P95G1026-12.51013e8

฿ 4,622.93

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M201.52P105G1033-151215e8

฿ 4,622.93

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M201.54P105G1033-151215e8

฿ 1,095.09

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M20.252P42G54.5-32.55b4

฿ 1,095.09

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M20.254P42G54.5-32.55b4

฿ 826.60

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M2.60.352P46G561432.55c4

฿ 795.16

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M2.60.354P46G561432.55c4

฿ 858.65

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M30.352P46G56.51443.26c4

฿ 746.78

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M40.54P52G5917547c4

฿ 746.78

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M40.52P52G6917547c4

฿ 746.78

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M40.54P52G6917547c4

฿ 730.13

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M50.52P60G69225.54.57c4

฿ 746.78

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M40.52P52G7917547c4

฿ 791.53

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M60.754P62G7152664.57c4

฿ 708.69

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M714P70G719-6.258e4

฿ 1,024.95

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M80.754P70G719-6.258e6

฿ 916.10

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M814P70G719-6.258e6

฿ 631.28

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M81.252P70G719-6.258e6

฿ 810.88

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M81.252P70G819-6.258e6

฿ 810.88

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M81.254P70G819-6.258e6

฿ 1,015.27

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M101.254P75G723-75.58e8

฿ 1,015.27

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M101.254P75G823-75.58e8

฿ 1,421.03

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M121.54P82G826-8.56.59e8

฿ 1,421.03

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M121.754P82G826-8.56.59e8

฿ 2,212.58

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1414P88G826-10.5811e8

฿ 1,421.03

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M121.254P82G926-8.56.59e8

฿ 1,421.03

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M121.752P82G926-8.56.59e8

฿ 1,918.70

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1422P88G926-10.5811e8

฿ 1,918.70

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1424P88G926-10.5811e8

฿ 2,538.52

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M161.54P95G926-12.51013e8

฿ 4,622.93

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M201.52P105G933-151215e8

฿ 4,622.93

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M201.54P105G933-151215e8

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M10.254P36G44.5-32.55a4

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.20.254P36G44.5-32.55a4

฿ 665.95

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.60.352P36G46-32.55b4

฿ 764.92

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.354P42G46-32.55b4

฿ 956.61

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.20.254P36G54.5-32.55a4

฿ 728.64

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.32P36G55-32.55b4

฿ 728.64

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.34P36G55-32.55b4

฿ 699.01

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.60.354P36G56-32.55b4

฿ 764.92

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.354P42G56-32.55b4

฿ 542.00

HSS ROLL TAPS 1 Piece(s) Available 80 Day(s) M2.20.452P42G58-32.55b4

฿ 417.22

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M3.50.62P52G51116547c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M40.74P52G51117547c4

฿ 562.95

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M612P62G5152664.57c4

฿ 665.95

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.70.352P36G66-32.55b4

฿ 665.95

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.70.354P36G66-32.55b4

฿ 544.41

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M20.42P42G67-32.55b4

฿ 653.66

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M2.30.42P42G67-32.55b4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.50.452P46G681432.55c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.52P46G691443.26c4

฿ 377.53

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.54P46G691443.26c4

฿ 375.98

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M50.82P60G613225.54.57c4

฿ 387.66

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M50.84P60G613225.54.57c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.54P46G791443.26c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M40.74P52G71117547c4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment