(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ N+RZ/N-RZ are the forming taps suitable forferrous materials such as carbon steels, alloysteels, and normal steels.
Part Number |
---|
NRZM52.6DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 826.60 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M2.6 | 0.35 | 2P | 46 | G5 | 6 | 14 | 3 | 2.5 | 5 | c | 4 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Surface Treatment | Oxidation treatment |
Please check the type/dimensions/specifications of the part NRZM52.6DB in the Roll Taps for Steels_N+RZ series.
Part Number |
---|
NRZM0020OP |
NRZM52.0BB |
NRZM52.0BP |
NRZM52.6DP |
NRZM53.0DB |
NRZM54.0GP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,622.93 | 1 Piece(s) | 20 Day(s) | M20 | 1.5 | 4P | 105 | G10 | 33 | - | 15 | 12 | 15 | e | 8 | ||
฿ 1,095.09 | 1 Piece(s) | 20 Day(s) | M2 | 0.25 | 2P | 42 | G5 | 4.5 | - | 3 | 2.5 | 5 | b | 4 | ||
฿ 1,095.09 | 1 Piece(s) | 20 Day(s) | M2 | 0.25 | 4P | 42 | G5 | 4.5 | - | 3 | 2.5 | 5 | b | 4 | ||
฿ 795.16 | 1 Piece(s) | 20 Day(s) | M2.6 | 0.35 | 4P | 46 | G5 | 6 | 14 | 3 | 2.5 | 5 | c | 4 | ||
฿ 858.65 | 1 Piece(s) | 20 Day(s) | M3 | 0.35 | 2P | 46 | G5 | 6.5 | 14 | 4 | 3.2 | 6 | c | 4 | ||
฿ 746.78 | 1 Piece(s) | 20 Day(s) | M4 | 0.5 | 4P | 52 | G5 | 9 | 17 | 5 | 4 | 7 | c | 4 |
How can we improve?
How can we improve?