1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps for Steels_N+RZ (Part Number)

HSS_ROLL TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps for Steels_N+RZ
  • Roll Taps for Steels_N+RZ
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 375.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ N+RZ/N-RZ are the forming taps suitable forferrous materials such as carbon steels, alloysteels, and normal steels.

Part Number
NRZP51.4CP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 728.64

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.34P36G55-32.55b4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part NRZP51.4CP in the Roll Taps for Steels_N+RZ series.

Products with similar specification

Part Number
NRZM52.0BB
NRZM52.0BP
NRZM52.6DB
NRZP51.6DP
NRZP51.8DP
NRZP52.2FB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 1,095.09

1 Piece(s) 20 Day(s) M20.252P42G54.5-32.55b4

฿ 1,095.09

1 Piece(s) 20 Day(s) M20.254P42G54.5-32.55b4

฿ 826.60

1 Piece(s) 20 Day(s) M2.60.352P46G561432.55c4

฿ 699.01

1 Piece(s) 19 Day(s) M1.60.354P36G56-32.55b4

฿ 764.92

1 Piece(s) 20 Day(s) M1.80.354P42G56-32.55b4

฿ 542.00

1 Piece(s) Available 80 Day(s) M2.20.452P42G58-32.55b4