1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torqueless Roll Taps with Short Chamfer_SC-TL-RZ (Part Number)

HSS-P_ROLL TAPS

Torqueless Roll Taps with Short Chamfer_SC-TL-RZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ High quality internal threading with fewer burrs canbe produced with better tool life.
■ Roll form processing into materials with low ductilityis now possible.
■Tool life with water soluble cutting fluid is increased.
■ The SC-TL-RZ offers high speed processing into:Stainless steel: SUS303, SUS304, SUS316, SUS440C ·Alloy steel: SCM420 · Carbon steel: S45C 〜 S50C ·Aluminum casting · Aluminum die casting

Part Number
SRZM41.4C1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 1,170.00

HSS-P_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.336G45.4-32.55b3

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 1P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part SRZM41.4C1 in the Torqueless Roll Taps with Short Chamfer_SC-TL-RZ series.

Products with similar specification

Part Number
SRZM31.6A1
SRZM41.0B1
SRZM41.2B1
SRZM41.6D1
SRZM41.7D1
SRZM42.0E1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 1,690.00

1 Piece(s) 19 Day(s) M1.60.236G33.6-32.55b3

฿ 1,450.00

1 Piece(s) 19 Day(s) M10.2536G44.5-32.55a3

฿ 1,350.00

1 Piece(s) 19 Day(s) M1.20.2536G44.5-32.55a3

฿ 1,150.00

1 Piece(s) 19 Day(s) M1.60.3536G46.3-32.55b3

฿ 1,150.00

1 Piece(s) 19 Day(s) M1.70.3536G43.6-32.55b3

฿ 1,029.68

1 Piece(s) Same day M20.442G47.2-32.55b4