1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Taps with Short Chamfer for Magnesium Alloy Castings_MG-HT

Hand Taps with Short Chamfer for Magnesium Alloy Castings_MG-HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The number of threads in the cutting chamfer is 1 thread or less. It is ideal for threading holes thatrequire the full thread length to be as close to the bottom of the hole as possible.
■The flute shape is ideally suitable for tapping magnesium alloy and aluminum die casting.
■Coating is avaliable on request.

Part Number
TMGMQ1.6D1
TMGMQ2.0E1
TMGMQ2.5F1
TMGMQ2.6F1
TMGMQ3.0G1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 970.77

HSS_HAND TAPS 1 Piece(s) 20 Day(s) M1.60.35366.3-32.55b

฿ 492.00

HSS HAND TAPS 1 Piece(s) 80 Day(s) M20.4427.21232.55c

฿ 595.39

HSS_HAND TAPS 1 Piece(s) 20 Day(s) M2.50.45468.11432.55c

฿ 501.27

HSS_HAND TAPS 1 Piece(s) 20 Day(s) M2.60.45468.11432.55c

฿ 420.27

HSS_HAND TAPS 1 Piece(s) 20 Day(s) M30.54691443.26c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 1P Tool Material Type High-speed steel
work material Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap Hole type For blind hole
Coating Y/N NA Class P2 Number of Grooves 3