1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps for Aluminum_AL+SP (Part Number)

HSS_SPIRAL FLUTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 329.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Stable screw tapping in light alloy castings such as aluminum die casting and aluminum casting even at a high speed range.
■ Optimum design of the flute makes it possible to produce stable and clean internal threading with fewer burrson the inner diameter that normally occur in tapping of light alloys.

 
Part Number
ASHMR014O
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

฿ 1,679.23

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 6 Day(s) M141.52.5P88P326-10.58113eNitriding Treatment45°

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part ASHMR014O in the Spiral Fluted Taps for Aluminum_AL+SP series.

Products with similar specification

Part Number
ASHMR012M
ASHMR012N
ASHMR012O
ASHMR014Q
ASHMR016O
ASHMR016Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

฿ 1,452.47

1 Piece(s) 20 Day(s) M1212.5P82P326-8.56.593eNitriding Treatment45°

฿ 1,245.06

1 Piece(s) 6 Day(s) M121.252.5P82P326-8.56.593eNitriding Treatment45°

฿ 1,245.06

1 Piece(s) 20 Day(s) M121.52.5P82P326-8.56.593eNitriding Treatment45°

฿ 1,679.23

1 Piece(s) 6 Day(s) M1422.5P88P326-10.58113eNitriding Treatment45°

฿ 2,222.26

1 Piece(s) 6 Day(s) M161.52.5P95P326-12.510133eNitriding Treatment45°

฿ 2,222.26

1 Piece(s) 6 Day(s) M1622.5P95P326-12.510133eNitriding Treatment45°