(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Stable screw tapping in light alloy castings such as aluminum die casting and aluminum casting even at a high speed range.
■ Optimum design of the flute makes it possible to produce stable and clean internal threading with fewer burrson the inner diameter that normally occur in tapping of light alloys.
Part Number |
---|
ASHMR012M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,452.47 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M12 | 1 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part ASHMR012M in the Spiral Fluted Taps for Aluminum_AL+SP series.
Part Number |
---|
ASHMR010M |
ASHMR010N |
ASHMR010O |
ASHMR012N |
ASHMR012O |
ASHMR012P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,053.37 | 1 Piece(s) | 7 Day(s) | M10 | 1 | 2.5P | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | Nitriding Treatment | 45° | ||
฿ 897.35 | 1 Piece(s) | 7 Day(s) | M10 | 1.25 | 2.5P | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | Nitriding Treatment | 45° | ||
฿ 696.59 | 1 Piece(s) | 1 Day(s) | M10 | 1.5 | 2.5P | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | Nitriding Treatment | 45° | ||
฿ 1,245.06 | 1 Piece(s) | 7 Day(s) | M12 | 1.25 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
฿ 1,245.06 | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
฿ 961.45 | 1 Piece(s) | 1 Day(s) | M12 | 1.75 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° |
How can we improve?
How can we improve?