1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for American Dryseal Parallel Pipe Threads_NPSF

Hand Taps for American Dryseal Parallel Pipe Threads_NPSF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,606.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The NPSF is a hand tap for the American dryseal parallel pipe threads and is used for screwtapping of products whose main purpose is thetightness of threaded parts in connection withpipe parts etc.

 
Part Number
TNSF01L
TNSF02L
TNSF04O
TNSF06O
TNSF08Q
TNSF12Q
TNSF16TSALE
TNSF20TSALE
TNSF24TSALE
TNSF32TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Outer Diameter Reference Dimension
(mm)

฿ 1,606.06

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/16-27541786947.770

฿ 1,606.06

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/8-275519869410.117

฿ 2,327.47

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/4-18622811912413.426

฿ 3,824.72

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/8-186528141114416.866

฿ 6,188.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) 1/2-148035181417420.980

฿ 10,242.43

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/4-148535231720426.325

฿ 19,022.71

฿ 18,218.05

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1'-11.59545262124532.934

฿ 29,207.72

฿ 28,004.36

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1'1/4-11.510545322630541.689

฿ 45,653.85

฿ 39,568.19

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1'1/2-11.511045382932647.760

฿ 69,022.55

฿ 62,113.39

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 2'-11.512050463538659.797

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G Shape v