1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Interrupted Taps for American Taper Pipe Threads_INT-NPT

Interrupted Taps for American Taper Pipe Threads_INT-NPT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,401.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ INT-NPT having low left-hand spiral flutes andhaving every other thread ground off, reducescutting torque. INT-NPT is suitable for suchsticky materials as stainless steels and chromemolybdenum steels.

 
Part Number
TINPT01L
TINPT02L
TINPT04O
TINPT06O
TINPT08Q
TINPT12QSALE
TINPT16TSALE
TINPT20TSALE
TINPT24TSALE
TINPT32TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

฿ 2,401.25

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1/16-2754178695i127.770

฿ 2,401.25

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1/8-2755198695h12.0510.117

฿ 3,378.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) 1/4-186228119125h17.4513.426

฿ 5,612.82

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 3/8-1865281411145h17.6516.866

฿ 9,221.09

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1/2-1480351814175h22.8520.980

฿ 15,287.46

฿ 14,631.63

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 3/4-1485352317205h22.9526.325

฿ 28,281.92

฿ 27,113.88

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1'-11.595452621245h27.4032.934

฿ 42,841.34

฿ 41,101.98

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1'1/4-11.5105453226305h28.1041.689

฿ 61,040.47

฿ 54,918.11

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1'1/2-11.5110453829327h28.4047.760

฿ 95,842.32

฿ 86,267.67

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 2'-11.5120504635386h2859.797

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Coating Y/N NA
Class ANSI G Surface Treatment Oxidation treatment Torsional Angle L8°
Threaded Direction For Left Screws