(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ INT-S-NPT is the tap with short thread portion,and, having low left-hand spiral flutes andhaving every other thread ground off, reducescutting torque. INT-S-NPT is suitable for suchsticky materials as stainless steels and chromemolybdenum steels.
Part Number |
---|
TISNT01L |
TISNT02L |
TISNT04O |
TISNT06O |
TISNT08Q |
TISNT12Q |
TISNT16T |
TISNT20T |
TISNT24T |
TISNT32T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Length to standard diameter part (mm) | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,401.25 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/16-27 | 54 | 14 | 8 | 6 | 9 | 3 | i | 10.1 | 7.770 | ||
฿ 2,401.25 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-27 | 55 | 16.5 | 8 | 6 | 9 | 5 | h | 10.5 | 10.117 | ||
฿ 3,377.84 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-18 | 62 | 19.5 | 11 | 9 | 12 | 5 | h | 12.5 | 13.426 | ||
฿ 5,612.82 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/8-18 | 65 | 21 | 14 | 11 | 14 | 5 | h | 14 | 16.866 | ||
฿ 9,221.09 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/2-14 | 80 | 27 | 18 | 14 | 17 | 5 | h | 17 | 20.980 | ||
฿ 15,287.46 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/4-14 | 85 | 29 | 23 | 17 | 20 | 5 | h | 19 | 26.325 | ||
฿ 28,281.92 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'11.5 | 95 | 35 | 26 | 21 | 24 | 5 | h | 22 | 32.934 | ||
฿ 42,841.34 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'1/4-11.5 | 105 | 37.5 | 32 | 26 | 30 | 5 | h | 24.5 | 41.689 | ||
฿ 61,040.47 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'1/2-11.5 | 110 | 38.5 | 38 | 29 | 32 | 7 | h | 25.5 | 47.760 | ||
฿ 95,842.32 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 2'-11.5 | 120 | 42.5 | 46 | 35 | 38 | 7 | h | 27.5 | 59.797 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 3P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) | Tap Type | Tap for pipes | Coating Y/N | NA |
Class | ANSI G | Surface Treatment | Oxidation treatment | Torsional Angle | 8° |
Threaded Direction | For Left Screws |
How can we improve?
How can we improve?