1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Shank Hand Taps for American Dryseal Taper Pipe Threads_LS-NPTF

Long Shank Hand Taps for American Dryseal Taper Pipe Threads_LS-NPTF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,195.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The LS-NPTF is a long shank hand tap for theAmerican dry seal tapered pipe threads andis used for products whose main purpose isto withstand screw threads in connection withparts for pipes.

 
Part Number
TNTF01LL10
TNTF02LL10
TNTF02LL15
TNTF04OL10
TNTF04OL15
TNTF06OL10
TNTF06OL15
TNTF08QL15
TNTF12QL15
TNTF16TL15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

฿ 3,195.83

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/1627100178694i12

฿ 3,195.83

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/827100198694h12.05

฿ 5,996.21

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/827150198694h12.05

฿ 4,527.38

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/41810028119124h17.45

฿ 6,059.70

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/41815028119124h17.45

฿ 5,261.49

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/818100281411144h17.65

฿ 9,955.19

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/818150281411144h17.65

฿ 11,998.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/214150351814174h22.85

฿ 18,767.53

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/414150352317204h22.95

฿ 26,462.37

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 111.5150452621245h27.40

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G