1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for American Dryseal Taper Pipe Threads_NPTF

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand Taps for American Dryseal Taper Pipe Threads_NPTF
  • Hand Taps for American Dryseal Taper Pipe Threads_NPTF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • American standard pipe threads, available in many types, can be complicated.
  • Check carefully when purchasing taps, as there are various kinds available such as "NPT", "NPTF", "NPS", and "NPSF".

Product Description

■ The NPTF is a hand tap for the American dry sealtapered pipe threads and is used for productswhose main purpose is the tightness of thethreaded part in connection with pipe parts, etc.

 

Part Number
TNTF01L
TNTF04O
TNTF06O
TNTF16TSALE
TNTF24TSALE
TNTF32TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

฿ 1,477.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) 1/16-2754178694i12

฿ 2,128.82

HSS_HAND TAPS 1 Piece(s) 1 Day(s) 1/4-186228119124h17.45

฿ 3,467.58

HSS_HAND TAPS 1 Piece(s) 1 Day(s) 3/8-1865281411144h17.65

฿ 17,548.45

฿ 13,373.67

HSS_HAND TAPS 1 Piece(s) 1 Day(s) 1'-11.595452621245h27.40

฿ 48,588.44

฿ 46,620.61

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1'1/2-11.5110453829326h28.40

฿ 76,685.34

฿ 69,009.14

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 2'-11.5120504635386h28

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G