1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

X Series Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-PT-X

HSS_SPIRAL FLUTED TAPS

X Series Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-PT-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 991.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ SP-PT-X spiral fluted tap, adopting newblank, ensures properly long projection lengthof the tool. Having short thread length, thistap is suitable for tapping of such machinecomponents as have the limit in their thickness.

 
Part Number
SHX2T06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

฿ 2,374.04

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 3/8-19951814111431416.662

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class II Shape i
Torsional Angle 30°

Please check the type/dimensions/specifications of the part SHX2T06 in the X Series Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type_SP-PT-X series.

Products with similar specification

Part Number
SHX2T01K-8
SHX2T02K
SHX2T04
SHX2T08Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

฿ 991.11

1 Piece(s) 20 Day(s) 1/16-287513.5869310.57.723

฿ 991.11

1 Piece(s) 20 Day(s) 1/8-287513.5869310.59.728

฿ 1,452.47

1 Piece(s) 20 Day(s) 1/4-198516.511912312.513.157

฿ 4,537.00

1 Piece(s) Same day 1/2-1410522.518141741720.955