1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank Point Drills 90°, Coated_PE-QL-V

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,181.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ PE-QL V is the long shank coated point drillenabling positioning (125° edge angle) andchamfering (90°) simultaneously. High cuttingaccuracy is available owing to a good cuttingstartdue to 2 step flat design. Optimum coatingsuitable for the cutting condition.

 
Part Number
VPEL010Q
VPEL012Q
VPEL4.0Q
VPEL6.0Q
VPEL8.0Q
VPEM010Q
VPEM012Q
VPEM016Q
VPEM020Q
VPEM8.0Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Dc
(mm)
l1
(mm)

฿ 3,062.28

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 1010X3X90°1001530.78

฿ 3,628.78

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 1212X3.5X90°100173.50.91

฿ 2,181.88

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 44X1X90°100810.26

฿ 2,290.13

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 66X2X90°1001020.52

฿ 2,545.56

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 88X2.5X90°100142.50.65

฿ 4,133.09

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 1010X3X90°1501530.78

฿ 4,849.19

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 1212X3.5X90°150173.50.91

฿ 6,215.79

HSS_POINT DRILLS 1 Piece(s) 10 Day(s) 1616X4X90°1502141.04

฿ 8,514.89

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 2020X5X90°1502451.30

฿ 3,588.32

HSS_POINT DRILLS 1 Piece(s) 10 Day(s) 88X2.5X90°150142.50.65

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Peripheral Blade Y/N NA
Tool Material Type High-speed steel Coating Y/N Available Coating Type TiCN
Number of Blades 2 Shape Ch Chamfer angle(°) 90