1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint- Point Drills 90°, Coated_JO-PEQ-V

Joint- Point Drills 90°, Coated_JO-PEQ-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 963.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The JO-PEQ V has excellent wearresistance and welding resistance,coating point drill joint tool.

Part Number
JVPE010Q
JVPE012Q
JVPE016Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Dc
(mm)
ℓ2
(mm)
Compatible Holder Shank Diameter H
(mm)

฿ 963.08

HSS_POINT DRILLS 1 Piece(s) 20 Day(s) 1010X337.5327.5148

฿ 3,885.72

HSS_POINT DRILLS 1 Piece(s) 7 Day(s) 1212X3.543.53.532.51610

฿ 5,714.29

HSS_POINT DRILLS 1 Piece(s) 7 Day(s) 1616X448.5434.52013

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiCN