1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank Point Drills 60°, Coated_PE-SL-V

Long Shank Point Drills 60°, Coated_PE-SL-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,884.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ PE-SL V is the point drill enabling positioning(125°edge angle) and chamfering (60°) simultaneously.High cutting accuracy is available owing to a goodcutting-start due to 2 step flat design. Optimumcoating suitable for the cutting condition.

Part Number
VPEL010S
VPEL012S
VPEL4.0S
VPEL6.0S
VPEL8.0S
VPEM010S
VPEM012S
VPEM016S
VPEM8.0S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Dc
(mm)
l1
(mm)

฿ 3,224.46

HSS_POINT DRILLS 1 Piece(s) 19 Day(s) 1010X3X60°1001930.78

฿ 3,815.74

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 1212X3.5X60°100213.50.91

฿ 2,159.47

PE-SL-V 1 Piece(s) Same day 44X1X60°100810.26

฿ 1,884.41

PE-SL-V 1 Piece(s) Same day 66X2X60°1001020.52

฿ 2,105.47

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 88X2.5X60°100142.50.65

฿ 4,133.09

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 1010X3X60°1501930.78

฿ 4,849.19

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 1212X3.5X60°150213.50.91

฿ 6,215.79

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 1616X4X60°1502641.04

฿ 3,588.32

HSS_POINT DRILLS 1 Piece(s) 15 Day(s) 88X2.5X60°150142.50.65

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiCN Number of Blades 2 Shape Ch
Chamfer angle(°) 60