1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Starting Drills for Center Positioning (125°)_NC-SD

NC Starting Drills for Center Positioning (125°)_NC-SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NC starting drill with a 125°drill point is a positioning drilldedicated to centering to increase hole positioning accuracy.The NC starting drill with a 125°drill is selected to be slightlylarger than the tip angle of the general-purpose drill. Thiscreates a highly accurate hole positioning without causingchipping on the cutting edge of the drill.

Part Number
CS-D010
CS-D012
CS-D016
CS-D020
CS-D025
CS-D3.0
CS-D4.0
CS-D5.0
CS-D6.0
CS-D8.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Dc
(mm)

฿ 1,246.27

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 1010X125°892310

฿ 1,854.55

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 1212X125°1022612

฿ 2,288.76

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 1616X125°1153216

฿ 3,299.15

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 2020X125°1314020

฿ 4,855.96

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 2525X125°1515025

฿ 498.06

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 33X125°46103

฿ 556.11

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 44X125°55124

฿ 625.69

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 55X125°62135

฿ 668.20

HSS-CO_STARTING DRILLS 1 Piece(s) 19 Day(s) 66X125°66156

฿ 824.18

HSS-CO_STARTING DRILLS 1 Piece(s) 12 Day(s) 88X125°79208

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Number of Blades 2
Shape Ci Material of Holder Alloy Steel