1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machine Scale

Machine Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All the scales are width 15 mm x thickness 0.5 mm.
[Features]
· Silver finish (matte processing) suppresses reflection on the surface, making the scale easier to read.
· By attaching to the machine, you can adjust the scale and check the size during processing.
[Applications]
· For mounting on machines, etc.
[Material]
· Stainless steel.

 
Part Number
14129
14130
14131
14132
14136
14137
14138
14139
14142
14143
14144
14148
14149
14150
14151
14155
14156
14157
14158
14160
14161
14162
14163
14165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Material Product Type Scale specification Width×thickness
(mm)
Trusco code Features

฿ 992.11

MEASURING TOOL 1 Piece(s) 45 Day(s) 150Stainless SteelMachine Scale 150 mm without HoleUpper level left base point15×0.5--

฿ 1,063.27

MEASURING TOOL 1 Piece(s) 45 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleUpper level left base point15×0.5--

฿ 1,131.41

MEASURING TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleUpper level left base point15×0.5--

฿ 2,214.00

MEASURING TOOL 1 Piece(s) 91 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleUpper level left base point15×0.5--

฿ 1,076.44

MEASURING TOOL 1 Piece(s) 45 Day(s) 150Stainless SteelMachine Scale 150 mm without HoleUpper level right base point15×0.5--

฿ 1,147.60

MEASURING TOOL 1 Piece(s) 45 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleUpper level right base point15×0.5--

฿ 1,131.41

MEASURING TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleUpper level right base point15×0.5--

฿ 2,214.00

MEASURING TOOL 1 Piece(s) 91 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleUpper level right base point15×0.5--

฿ 1,018.34

HAND TOOL 1 Piece(s) 1 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleUpper level left-right division15×0.5311-1393-

฿ 1,031.30

SWS HAND TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleUpper level left-right division15×0.5--

฿ 1,563.34

HAND TOOL 1 Piece(s) 1 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleUpper level left-right division15×0.5311-1415-

฿ 992.11

MEASURING TOOL 1 Piece(s) 45 Day(s) 150Stainless SteelMachine Scale 150 mm without HoleLower Left Reference Point15×0.5--

฿ 1,063.27

MEASURING TOOL 1 Piece(s) 45 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleLower Left Reference Point15×0.5--

฿ 1,131.41

MEASURING TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleLower Left Reference Point15×0.5--

฿ 1,633.65

MEASURING TOOL 1 Piece(s) 45 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleLower Left Reference Point15×0.5--

฿ 992.11

MEASURING TOOL 1 Piece(s) 45 Day(s) 150Stainless SteelMachine Scale 150 mm without HoleLower Right Reference Point15×0.5--

฿ 1,063.27

MEASURING TOOL 1 Piece(s) 45 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleLower Right Reference Point15×0.5--

฿ 1,113.55

MEASURING TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleLower Right Reference Point15×0.5--

฿ 1,633.65

MEASURING TOOL 1 Piece(s) 45 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleLower Right Reference Point15×0.5--

฿ 668.63

HAND TOOL 1 Piece(s) 1 Day(s) 100Stainless SteelMachine Scale 100 mm without HoleLower Left/Right Sorting15×0.5311-1423-

฿ 957.55

SWS HAND TOOL 1 Piece(s) 45 Day(s) 200Stainless SteelMachine Scale 200 mm without HoleLower Left/Right Sorting15×0.5--

฿ 1,218.14

SWS HAND TOOL 1 Piece(s) 45 Day(s) 300Stainless SteelMachine Scale 300 mm without HoleLower Left/Right Sorting15×0.5--

฿ 1,468.18

SWS HAND TOOL 1 Piece(s) 45 Day(s) 500Stainless SteelMachine Scale 500 mm without HoleLower Left/Right Sorting15×0.5--

฿ 468.34

HAND TOOL 1 Piece(s) 1 Day(s) --Standard Scale Plate without Hole--311-1466This easy-to-use, accurate machine scale for machine tools / industrial machines improves the value of machines. The black chrome plated etched gradations remain intact. Product compliant with JIS Standards.

Loading...

  1. 1