1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

thermometer wooden

thermometer wooden
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a large size and large font to make it easily recognizable even at a distance.
· For temperature management of homes, classrooms and offices

 
Part Number
48481
72524
72590
75919
75920
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Type Accuracy (Temperature)
(°C)
Main Body Size
(mm)
Mass
(g)
Material Features Supplement Application

฿ 184.36

SWS HAND TOOL 1 Piece(s) 8 Day(s) -30~50Wood±2270×50×1090Main Body: Wood● Shows the suitable range for cooling/heating ● Adopts a large size and large font to make it easily recognizable even at a distance ● With hook holes* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperature-

฿ 215.00

HAND TOOL 1 Piece(s) 91 Day(s) -30~50Double board±1252×43×1855Main Body: Wood● Standard thermometer ● With hook holes* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperatureFor temperature management of homes, classrooms and offices

฿ 142.00

SWS THERMOMETER 1 Piece(s) 91 Day(s) -30~50Wood±1252×40×1610Main Body: Polystyrene Resin● Pine wood grain is beautiful ● With hook holes--

฿ 892.00

SWS THERMOMETER 1 Piece(s) 91 Day(s) -40 to 50Wood±1450×80×12210Main Body: WoodAdopts a large size and large font to make it easily recognizable even at a distance--

฿ 1,249.00

HAND TOOL 1 Piece(s) 91 Day(s) -40 to 50Wood±1600×85×12380Main Body: Wood● Adopts a large size and large font to make it easily recognizable even at a distance ● With hook holes* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperatureFor temperature management of homes, classrooms and offices

Loading...

  1. 1

Basic Information

Product Type Thermometer 1 Scale(°C) 1