1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer, Plastic

Thermometer, Plastic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer for measuring air temperature.
[Features]
· Easily visible, easily read colorful thermometer.
[Applications]
· For temperature management of homes, classrooms and offices.

 
Part Number
48352
48356
48357
48361
48362
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Color Main Body Size
(mm)
Mass
(g)
Supplement Application

฿ 152.00

HAND TOOL 1 Piece(s) 91 Day(s) -Yellow200×43×1540* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperatureFor temperature management of homes, classrooms and offices

฿ 172.00

SWS THERMOMETER 1 Piece(s) 91 Day(s) PlasticBlue250×40×1545--

฿ 172.00

HAND TOOL 1 Piece(s) 91 Day(s) -Yellow250×40×1545* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperatureFor temperature management of homes, classrooms and offices

฿ 232.00

SWS THERMOMETER 1 Piece(s) 91 Day(s) PlasticBlue300×60×1777--

฿ 232.00

HAND TOOL 1 Piece(s) 91 Day(s) -Yellow300×60×1777* Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperatureFor temperature management of homes, classrooms and offices

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Accuracy (Temperature)(°C) ±1
1 Scale(°C) 1 Material Main Body: Polystyrene Resin Features ● Colorful and can be used for interior decor ● With hook holes