(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Black Board

Wooden Black Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 503.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
76975
77037
77078
77088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Horizontal
(mm)
Type Mass
(g)

฿ 620.96

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 600 Plain 855

฿ 709.16

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 12 Day(s) 600 "Construction Name / Construction Type / Set Point" Horizontal Display 855

฿ 644.05

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 12 Day(s) 600 "Construction Name / Construction Site / Constructor" Horizontal Display 855

฿ 503.04

SWS HAND TOOL 1 Piece(s) 12 Day(s) 300 "Construction Name / Construction Type / Set Point" Vertical Display 410

Basic Specifications

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    450
  • Features
    ● On-site photos can be easily taken and vivid read out is possible. ● With dark lines for easy writing ● Used for taking photos as an on-site record
  • Accessory
    Blackboard Eraser, comes with three pieces of chalk

Product Description

[Features]
· Allows on-site photos to be taken easily and provides vivid readouts.
· Comes with blackboard eraser + three pieces of chalk.
· Contains guide lines for easy writing.
· The back includes a folding stand and storage case.
· For documentary photography on site.
· For Safety Management at Work Sites (H)

Part Number
76975
77037
77078
77088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Horizontal
(mm)
Type Mass
(g)

฿ 620.96

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s) 600 Plain 855

฿ 709.16

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 12 Day(s) 600 "Construction Name / Construction Type / Set Point" Horizontal Display 855

฿ 644.05

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 12 Day(s) 600 "Construction Name / Construction Site / Constructor" Horizontal Display 855

฿ 503.04

SWS HAND TOOL 1 Piece(s) 12 Day(s) 300 "Construction Name / Construction Type / Set Point" Vertical Display 410

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1