1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Free Angle for Circular Saw Guide

Mini Free Angle for Circular Saw Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,079.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smoothly secures at given angles (45°, 90°, 135°).
· Quick adjust mechanism.
· Clamps can be used to fix a Mini Free Angle to uprights when using a circular saw on uprights at construction sites.
· As it allows a heavy circular saw to be held with both hands, safe and accurate cutting is possible.
· The circular saw guide part contains stainless steel, providing higher durability and a stable cut.
· The angle (20°-160°) can be set freely.
· Includes a 3-8 inch gradated scale.
· Wide materials that the circular saw guide cannot reach

 
Part Number
78179
78217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Material Mass
(g)
Accessory

฿ 1,079.81

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) Ⅱ 30cm439×112×23Main Body: Stainless Steel, Aluminum, Stopper Screw: Stainless Steel, Brass450Cutoff x 1

฿ 2,174.00

HAND TOOL 1 Piece(s) 91 Day(s) Quick Adjust 30 cm439×100×26Main Body: Stainless Steel, Aluminum, Scale Plate: Stainless Steel, Stopper Screw: Stainless Steel, Brass460Cutoff x 1, stopper screw flat

Loading...

  1. 1

Basic Information

Angle Accuracy 90°: 1 mm or less per 300 mm Features Angle (20° to 160°) can be set freely. 3 inch to 8 inch gradated scale included. Application Can be used as guide ruler for circular saw