1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, Cut Master with Handle

Aluminum Cutter Ruler, Cut Master with Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,437.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler that can be used for cutting, measuring lengths, demarcation, or as a guide ruler for circular saws.
[Features]
· The cutter surface has a stainless steel plate pasted on to help ensure that the blades do not catch.
· Anti-slip rubber is attached to the back surface to fix the ruler easily.
· Lightweight and sturdy, with no rust.
· With a foot equivalent scale convenient for carpenters.
· Double left base point type. The base point of each side (measurement side and cutter side) is the left side.
· Large, vivid scale numerals have been adopted.
· Light, non-rusting, and durable.
[Applications]· Ideal for length measurement, wire drawing, cutting, and circular saw guide ruler.

 
Part Number
65093
65096
65098
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Tolerance for length
(mm)
Straightness Mass
(g)

฿ 1,731.20

SWS HAND TOOL 1 Piece(s) 45 Day(s) 10001020±0.40.4mm or less730

฿ 3,170.32

MEASURING TOOL 1 Piece(s) 45 Day(s) 15001535±0.550.5mm or less1060

฿ 1,437.76

MEASURING TOOL 1 Piece(s) 45 Day(s) 600625±0.280.32mm or less520

Loading...

  1. 1

Basic Information

Material Aluminum Product Type Combined scale/with handle Thickness(mm) 60
Width(mm) 60 Material Details Body: aluminum, Thin plate: stainless steel / Handle: ABS resin, Anti-slip surface: rubber Features Double left base point type. The base point of each sides (measurement side and cutter side) are the left side.
Application For length measurement, line drawing, cutting and circular saw guide ruler.