(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chalk Line Chalk

Chalk Line Chalk

You can add up to 6 items to the comparison list.

Loading...

Specifications of 77938

  • Product Type
    Chalk dust
  • Color
    White
  • Size(mm)
    178×66φ
  • Capacity(g)
    300
  • Mass(g)
    355
  • Features
    ● The powder is made from ultra-fine particles to draw a vivid line ● Inlet is angled to make injection easier
  • Application
    For line marking with chalk line (don't use if you need to erase the line completely)
Part Number
77938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 237.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Chalk dust
  • Color
    White
  • Size(mm)
    178×66φ
  • Capacity(g)
    300
  • Mass(g)
    355
  • Features
    ● The powder is made from ultra-fine particles to draw a vivid line ● Inlet is angled to make injection easier
  • Application
    For line marking with chalk line (don't use if you need to erase the line completely)

Product Description

[Features]
· The powder is made from ultra-fine particles to draw a vivid line.
· Inlet is angled to make injection easier.
· Outdoor type uses ultra fine particles and does not fade even when wet.
· For marking lines with chalk.

Specifications of 77938

  • Product Type
    Chalk dust
  • Color
    White
  • Size(mm)
    178×66φ
  • Capacity(g)
    300
  • Mass(g)
    355
  • Features
    ● The powder is made from ultra-fine particles to draw a vivid line ● Inlet is angled to make injection easier
  • Application
    For line marking with chalk line (don't use if you need to erase the line completely)
Part Number
77938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 237.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1