(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-sleeved shirt TUN003

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,482.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUN003-6-3L
TUN003-6-4L
TUN003-6-5L
TUN003-6-L
TUN003-6-LL
TUN003-6-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Amount Of Content

฿ 2,567.51

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 51 127 62.5 80 Blue 4920549051768 1 Pair

฿ 2,646.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 53 133 62.5 80 Blue 4920549051775 1 Pair

฿ 2,724.73

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 55 139 62.5 80 Blue 4920549051782 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 47 117 60.5 76 Blue 4920549051744 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 49 121 61.5 78 Blue 4920549051751 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 45 113 59.5 74 Blue 4920549051737 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Featured Pockets
    Left/Right Breast Pockets
  • With Pen Holder
    With Pen Pocket (Left Sleeve)
  • Mixing Ratio
    80% Polyester (40% Recycled Polymer / 35% Recycled Chemical) / 20% Cotton
  • Mass(g)
    400
  • Warning
    Reflective area is made from aluminum. Do not use bleach or acid system solvents. In addition, wash it as soon as possible if it becomes stained with sweat.
  • Amount Of Content
    1 Pair

Product Description

High visibility safety clothing: Product with reflective material to protect yourself during night work.

[Features]
· Avoid danger with a high level of light reflection.
· "NIGHT KNIGHT" demonstrates high visibility when performing road work during dangerous twilight and night hours.
· Designed to have strong retro-reflective material expressing the human outline on the sleeves, sides, back, hems, etc.
· Efficiently reflects the light from vehicle headlights, etc., making others aware of the presence of road workers and increasing safety.
· Uses 3M Scotchlite (high performance reflective cloth).
· Lining holds the secret of smoothness. Back side of the material is uneven and the protruding parts touching the skin have a quick-dry water absorption function, quickly absorbing sweat at contact points and diffusing it across the fabric without stickiness.
· Lasting dry feeling of freshness.
· Allows for total coordination throughout the year.
· Series autumn/winter items: TU-N001 long-sleeved jacket, TU-N002 1-tuck cargo pants, TU-N006 windbreaker, TU-N009 heavy winter coat.

Part Number
TUN003-6-3L
TUN003-6-4L
TUN003-6-5L
TUN003-6-L
TUN003-6-LL
TUN003-6-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Amount Of Content

฿ 2,567.51

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 51 127 62.5 80 Blue 4920549051768 1 Pair

฿ 2,646.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 53 133 62.5 80 Blue 4920549051775 1 Pair

฿ 2,724.73

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 55 139 62.5 80 Blue 4920549051782 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 47 117 60.5 76 Blue 4920549051744 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 49 121 61.5 78 Blue 4920549051751 1 Pair

฿ 2,482.85

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 45 113 59.5 74 Blue 4920549051737 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1