Long-sleeved shirt TU8015

Brand :
TAKAYA SYOJI

Caution

    Product Description

    Mobile and stable product with a high cotton material blend.

    [Features]
    · A highly stylish garment.
    · Workwear series with a high cotton material blend having the soft texture of cotton and the strength of polyester.
    · Easy to care for as it uses material that has undergone shape stability processing.
    · Sophisticated design with casual piping accentuates the fashion sense of the wearer.
    · Should mesh specification to prevent stickiness.
    · Left sleeve pocket with pen pocket, flap includes piping specifications.
    · Right breast pocket inner mobile phone pocket.
    · With slits on both hems.
    · Left breast double pocket with pen pocket (with sub-pocket zipper), flap includes piping specifications.
    · Allows for total coordination throughout the year.
    · Series spring/summer items: TU-8013 long-sleeved jacket, TU-8106 2-tuck pants, TU-8107 2-tuck cargo pants.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Long-sleeved shirt TU8015 | TAKAYA SYOJI | MISUMI Thailand