(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5335 Long-Sleeve Work Shirt (for Fall and Winter, 100% Cotton)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,578.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5335-1-3L
5335-1-4L
5335-1-6L
5335-1-L
5335-1-LL
5335-1-M
5335-5-3L
5335-5-4L
5335-5-6L
5335-5-L
5335-5-LL
5335-5-M
5335-22-3L
5335-22-4L
5335-22-6L
5335-22-L
5335-22-LL
5335-22-M
5335-54-3L
5335-54-4L
5335-54-6L
5335-54-L
5335-54-LL
5335-54-M
5335-107-3L
5335-107-4L
5335-107-6L
5335-107-L
5335-107-LL
5335-107-M
5335-208-3L
5335-208-4L
5335-208-6L
5335-208-L
5335-208-LL
5335-208-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 53 122 62 Navy 4536309188478 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 55 130 62 Navy 4536309188485 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 57 140 62 Navy 4536309188492 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 49 114 58 Navy 4536309188454 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 51 118 60 Navy 4536309188461 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 47 110 56 Navy 4536309188447 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) White 3L 53 122 62 Ivory 4536309217925 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) White 4L 55 130 62 Ivory 4536309217932 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) White 6L 57 140 62 Ivory 4536309217949 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White L 49 114 58 Ivory 4536309217901 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White LL 51 118 60 Ivory 4536309217918 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White M 47 110 56 Ivory 4536309217895 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 53 122 62 Silver gray 4536309188539 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 55 130 62 Silver gray 4536309188546 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 57 140 62 Silver gray 4536309188553 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 49 114 58 Silver gray 4536309188515 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 51 118 60 Silver gray 4536309188522 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 47 110 56 Silver gray 4536309188508 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 53 122 62 Indigo 4536309188591 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 55 130 62 Indigo 4536309188607 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 57 140 62 Indigo 4536309188614 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 49 114 58 Indigo 4536309188577 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 51 118 60 Indigo 4536309188584 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 47 110 56 Indigo 4536309188560 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 53 122 62 Moss green 4536309188652 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 55 130 62 Moss green 4536309188669 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 57 140 62 Moss green 4536309188676 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 49 114 58 Moss green 4536309188638 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 51 118 60 Moss green 4536309188645 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 47 110 56 Moss green 4536309188621 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 53 122 62 Mist Blue 4536309188713 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 55 130 62 Mist Blue 4536309188720 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 57 140 62 Mist Blue 4536309188737 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 49 114 58 Mist Blue 4536309188690 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 51 118 60 Mist Blue 4536309188706 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 47 110 56 Mist Blue 4536309188683 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material Custom Design
    Excellent Sweat Absorption
  • Material Custom Design 2
    Shrink-Proof Wrinkle-Proof Processing
  • Material Custom Design 3
    Tough Material
  • Function
    Metal buttons
  • Mass(g)
    650
  • Amount Of Content
    1 Pair

Product Description

100% cotton work clothing.
[Features]
· High quality and low price.
· Easy to care for with shrinkage and wrinkle prevention processing.
[Applications]
· Convenient as work clothing for work sites in general.

Part Number
5335-1-3L
5335-1-4L
5335-1-6L
5335-1-L
5335-1-LL
5335-1-M
5335-5-3L
5335-5-4L
5335-5-6L
5335-5-L
5335-5-LL
5335-5-M
5335-22-3L
5335-22-4L
5335-22-6L
5335-22-L
5335-22-LL
5335-22-M
5335-54-3L
5335-54-4L
5335-54-6L
5335-54-L
5335-54-LL
5335-54-M
5335-107-3L
5335-107-4L
5335-107-6L
5335-107-L
5335-107-LL
5335-107-M
5335-208-3L
5335-208-4L
5335-208-6L
5335-208-L
5335-208-LL
5335-208-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 53 122 62 Navy 4536309188478 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 55 130 62 Navy 4536309188485 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 57 140 62 Navy 4536309188492 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 49 114 58 Navy 4536309188454 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 51 118 60 Navy 4536309188461 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 47 110 56 Navy 4536309188447 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) White 3L 53 122 62 Ivory 4536309217925 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) White 4L 55 130 62 Ivory 4536309217932 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) White 6L 57 140 62 Ivory 4536309217949 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White L 49 114 58 Ivory 4536309217901 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White LL 51 118 60 Ivory 4536309217918 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) White M 47 110 56 Ivory 4536309217895 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 53 122 62 Silver gray 4536309188539 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 55 130 62 Silver gray 4536309188546 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 57 140 62 Silver gray 4536309188553 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 49 114 58 Silver gray 4536309188515 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 51 118 60 Silver gray 4536309188522 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 47 110 56 Silver gray 4536309188508 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 53 122 62 Indigo 4536309188591 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 55 130 62 Indigo 4536309188607 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 57 140 62 Indigo 4536309188614 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 49 114 58 Indigo 4536309188577 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 51 118 60 Indigo 4536309188584 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 47 110 56 Indigo 4536309188560 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 53 122 62 Moss green 4536309188652 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 55 130 62 Moss green 4536309188669 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 57 140 62 Moss green 4536309188676 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 49 114 58 Moss green 4536309188638 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 51 118 60 Moss green 4536309188645 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 47 110 56 Moss green 4536309188621 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 53 122 62 Mist Blue 4536309188713 1 Pair

฿ 1,699.20

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 55 130 62 Mist Blue 4536309188720 1 Pair

฿ 1,983.41

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 57 140 62 Mist Blue 4536309188737 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 49 114 58 Mist Blue 4536309188690 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 51 118 60 Mist Blue 4536309188706 1 Pair

฿ 1,578.26

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 47 110 56 Mist Blue 4536309188683 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1