(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry T-Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 387.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00300-001-3L
00300-001-4L
00300-001-5L
00300-001-L
00300-001-LL
00300-001-M
00300-001-S
00300-001-SS
00300-005-3L
00300-005-4L
00300-005-5L
00300-005-L
00300-005-LL
00300-005-M
00300-005-S
00300-005-SS
00300-031-3L
00300-031-4L
00300-031-5L
00300-031-LL
00300-031-M
00300-031-S
00300-031-SS
00300-032-3L
00300-032-4L
00300-032-5L
00300-032-L
00300-032-LL
00300-032-M
00300-032-S
00300-032-SS
00300-133-3L
00300-133-4L
00300-133-5L
00300-133-L
00300-133-LL
00300-133-M
00300-133-S
00300-133-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Amount Of Content

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 53 120 25 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 56 128 26 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 59 136 27 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 48 106 22 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 50 112 23 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 46 100 21 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 44 94 20 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS 42 88 19 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 53 120 25 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L 56 128 26 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L 59 136 27 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 48 106 22 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 50 112 23 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 46 100 21 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 44 94 20 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS 42 88 19 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 53 120 25 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 56 128 26 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 59 136 27 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 50 112 23 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 46 100 21 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 44 94 20 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 42 88 19 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 53 120 25 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 56 128 26 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 59 136 27 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 48 106 22 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 50 112 23 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 46 100 21 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 44 94 20 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 42 88 19 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 53 120 25 Light blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 56 128 26 Light blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 59 136 27 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 48 106 22 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 50 112 23 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 46 100 21 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 44 94 20 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 42 88 19 Light blue 1 Pair

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Material
    Polyester 100% Mesh Material (150 g/m²)
  • Mass(g)
    190
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Amount Of Content
    1 Pair

Product Description

Dry material T-shirt with excellent sweat absorption and quick-dry capabilities at least twice that of cotton (manufacturer ratio).

[Features]
· Comfortable T-shirt for active situations.
· Dry material crew neck T-shirt with excellent sweat absorption and quick-dry capabilities at least twice that of cotton (manufacturer ratio).
· Promises to deliver in various active situations.

Part Number
00300-001-3L
00300-001-4L
00300-001-5L
00300-001-L
00300-001-LL
00300-001-M
00300-001-S
00300-001-SS
00300-005-3L
00300-005-4L
00300-005-5L
00300-005-L
00300-005-LL
00300-005-M
00300-005-S
00300-005-SS
00300-031-3L
00300-031-4L
00300-031-5L
00300-031-LL
00300-031-M
00300-031-S
00300-031-SS
00300-032-3L
00300-032-4L
00300-032-5L
00300-032-L
00300-032-LL
00300-032-M
00300-032-S
00300-032-SS
00300-133-3L
00300-133-4L
00300-133-5L
00300-133-L
00300-133-LL
00300-133-M
00300-133-S
00300-133-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Amount Of Content

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 53 120 25 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 56 128 26 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 59 136 27 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 48 106 22 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 50 112 23 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 46 100 21 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 44 94 20 White 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS 42 88 19 White 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 53 120 25 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L 56 128 26 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L 59 136 27 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 48 106 22 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 50 112 23 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 46 100 21 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 44 94 20 Black 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS 42 88 19 Black 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 53 120 25 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 56 128 26 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 59 136 27 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 50 112 23 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 46 100 21 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 44 94 20 Navy 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 42 88 19 Navy 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 53 120 25 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 56 128 26 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 59 136 27 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 48 106 22 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 50 112 23 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 46 100 21 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 44 94 20 Royal Blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 42 88 19 Royal Blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 53 120 25 Light blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 56 128 26 Light blue 1 Pair

฿ 441.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 59 136 27 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 48 106 22 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 50 112 23 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 46 100 21 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 44 94 20 Light blue 1 Pair

฿ 387.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 42 88 19 Light blue 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1