(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T/C Long Axis Polo Shirt (with pocket)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 662.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00169-001-3L
00169-001-4L
00169-001-5L
00169-001-L
00169-001-LL
00169-001-M
00169-001-S
00169-001-SS
00169-005-3L
00169-005-4L
00169-005-5L
00169-005-L
00169-005-LL
00169-005-M
00169-005-S
00169-005-SS
00169-031-3L
00169-031-4L
00169-031-5L
00169-031-L
00169-031-LL
00169-031-M
00169-031-S
00169-031-SS
00169-032-3L
00169-032-4L
00169-032-5L
00169-032-L
00169-032-LL
00169-032-M
00169-032-S
00169-032-SS
00169-033-3L
00169-033-4L
00169-033-5L
00169-033-L
00169-033-LL
00169-033-M
00169-033-S
00169-033-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Amount Of Content

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 50 120 63 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 52 126 64 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 54 132 65 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 46 108 62 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 46 114 63 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 44 102 61 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 42 96 60 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS 40 90 59 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 50 120 63 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L 52 126 64 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L 54 132 65 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 46 108 62 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 46 114 63 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 44 102 61 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 42 96 60 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS 40 90 59 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 50 120 63 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 52 126 64 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 54 132 65 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 46 108 62 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 46 114 63 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 44 102 61 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 42 96 60 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 40 90 59 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 50 120 63 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 52 126 64 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 54 132 65 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 46 108 62 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 46 114 63 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 44 102 61 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 42 96 60 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 40 90 59 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 50 120 63 Sax 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 52 126 64 Sax 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 54 132 65 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 46 108 62 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 46 114 63 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 44 102 61 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 42 96 60 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 40 90 59 Sax 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Left Breast
  • Material
    Cotton 65%, polyester 35%, interknitted dappled weave
  • Mass(g)
    250
  • Warning
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Amount Of Content
    1 Pair

Product Description

Long-sleeved polo shirt made of soft pique fabric material, a well-balanced combination of cotton and polyester.

[Features]
· Polo series standard has been changed to a long-sleeved variation for autumn and winter specifications.
· A universal piece, the VP series continues to be loved as the no. 1 standard model, even among the various Printstar polo shirt styles.
· Eight sizes available from SS to 5L, with a total of 16 color variations, making for an abundant standard model product lineup.

Part Number
00169-001-3L
00169-001-4L
00169-001-5L
00169-001-L
00169-001-LL
00169-001-M
00169-001-S
00169-001-SS
00169-005-3L
00169-005-4L
00169-005-5L
00169-005-L
00169-005-LL
00169-005-M
00169-005-S
00169-005-SS
00169-031-3L
00169-031-4L
00169-031-5L
00169-031-L
00169-031-LL
00169-031-M
00169-031-S
00169-031-SS
00169-032-3L
00169-032-4L
00169-032-5L
00169-032-L
00169-032-LL
00169-032-M
00169-032-S
00169-032-SS
00169-033-3L
00169-033-4L
00169-033-5L
00169-033-L
00169-033-LL
00169-033-M
00169-033-S
00169-033-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Amount Of Content

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 50 120 63 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L 52 126 64 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L 54 132 65 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 46 108 62 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 46 114 63 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 44 102 61 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 42 96 60 White 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS 40 90 59 White 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 50 120 63 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 4L 52 126 64 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 5L 54 132 65 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 46 108 62 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 46 114 63 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 44 102 61 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 42 96 60 Black 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Black SS 40 90 59 Black 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 50 120 63 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L 52 126 64 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L 54 132 65 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 46 108 62 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 46 114 63 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 44 102 61 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S 42 96 60 Navy 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS 40 90 59 Navy 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 50 120 63 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 52 126 64 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 54 132 65 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 46 108 62 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 46 114 63 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 44 102 61 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 42 96 60 Royal Blue 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 40 90 59 Royal Blue 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L 50 120 63 Sax 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L 52 126 64 Sax 1 Pair

฿ 748.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L 54 132 65 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L 46 108 62 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL 46 114 63 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M 44 102 61 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S 42 96 60 Sax 1 Pair

฿ 662.12

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS 40 90 59 Sax 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1