(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Women's Cargo Pants BF509

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,531.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF509-4-5L
BF509-4-EL
BF509-4-ELL
BF509-4-L
BF509-4-LL
BF509-4-M
BF509-4-S
BF509-100-5L
BF509-100-EL
BF509-100-ELL
BF509-100-L
BF509-100-LL
BF509-100-M
BF509-100-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Amount Of Content

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green 5L 90~100 Earth Green 4562155974361 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green EL 80~85 Earth Green 4562155974378 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green ELL 85~90 Earth Green 4562155974385 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green L 70~75 Earth Green 4562155974392 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green LL 75~80 Earth Green 4562155974408 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green M 65~70 Earth Green 4562155974415 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green S 60~65 Earth Green 4562155974422 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 90~100 Navy 4562155974293 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 80~85 Navy 4562155974309 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 85~90 Navy 4562155974316 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 70~75 Navy 4562155974323 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 75~80 Navy 4562155974330 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 65~70 Navy 4562155974347 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 60~65 Navy 4562155974354 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Cargo Pocket
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Standard Equivalent Product
    JIS T8118 Standard Equivalent Product
  • Inseam(cm)
    72
  • Material 2
    Plain Weave
  • Mass(g)
    300
  • Amount Of Content
    1 pc.

Product Description

Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.

[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Waist rubber.
· Left rear flap pocket.
· Left side double pocket with zipper.

Part Number
BF509-4-5L
BF509-4-EL
BF509-4-ELL
BF509-4-L
BF509-4-LL
BF509-4-M
BF509-4-S
BF509-100-5L
BF509-100-EL
BF509-100-ELL
BF509-100-L
BF509-100-LL
BF509-100-M
BF509-100-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Amount Of Content

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green 5L 90~100 Earth Green 4562155974361 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green EL 80~85 Earth Green 4562155974378 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green ELL 85~90 Earth Green 4562155974385 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green L 70~75 Earth Green 4562155974392 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green LL 75~80 Earth Green 4562155974408 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green M 65~70 Earth Green 4562155974415 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Green S 60~65 Earth Green 4562155974422 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 90~100 Navy 4562155974293 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 80~85 Navy 4562155974309 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 85~90 Navy 4562155974316 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 70~75 Navy 4562155974323 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 75~80 Navy 4562155974330 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 65~70 Navy 4562155974347 1 pc.

฿ 1,531.58

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 60~65 Navy 4562155974354 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1