(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-Sleeved Blouson BF502

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,780.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF502-1-L
BF502-1-LL
BF502-100-L
BF502-100-LL
BF502-100-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Blue L 52 116 25 Blue 4580157036597 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Blue LL 54 122 26 Blue 4580157036603 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue L 52 116 25 Navy 4562155970462 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue LL 54 122 26 Navy 4562155970479 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue M 50 112 23 Navy 4562155970486 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Standard Equivalent Product
    JIS T8118 Standard Equivalent Product
  • Material 2
    Plain Weave
  • Mass(g)
    450
  • Amount Of Content
    1 Pair

Product Description

Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.* Please be aware that for seasonal items, in some cases stock may run out or deliveries may be delayed.


[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Pen inserter (left sleeve/left breast).
· Zipper pocket.
· Flap pockets on both breasts.
· Hem rubber.

Part Number
BF502-1-L
BF502-1-LL
BF502-100-L
BF502-100-LL
BF502-100-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Blue L 52 116 25 Blue 4580157036597 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Blue LL 54 122 26 Blue 4580157036603 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue L 52 116 25 Navy 4562155970462 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue LL 54 122 26 Navy 4562155970479 1 Pair

฿ 3,780.00

WORK CLOTHES 1 Piece(s) 15 Day(s) Navy Blue M 50 112 23 Navy 4562155970486 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1