(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protective PE Adhesive Tape, Super Cut Tape No.622

Protective PE Adhesive Tape, Super Cut Tape No.622

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R622-50

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Green
  • Adhesive Strength
    2.04N/10mm
  • Tensile Strength
    65.1N/10mm
  • Use
    For General Curing
  • Stretch
    18%
  • Base Material
    PE Flat Yarn
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
R622-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 168.95

CURING TAPE 1 Piece(s) Same day 10 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Green
  • Adhesive Strength
    2.04N/10mm
  • Tensile Strength
    65.1N/10mm
  • Use
    For General Curing
  • Stretch
    18%
  • Base Material
    PE Flat Yarn
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

A protective tape with excellent cost performance, which can be easily cut by hand.
[Features]
· The thin material is easy to cut by hand.
· Excellent weather and water resistance.
· Leaves little adhesive residue behind, even when left for long periods.
[Applications]
· Protective covering during construction, when moving house, etc.

Specifications of R622-50

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Green
  • Adhesive Strength
    2.04N/10mm
  • Tensile Strength
    65.1N/10mm
  • Use
    For General Curing
  • Stretch
    18%
  • Base Material
    PE Flat Yarn
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
R622-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 168.95

CURING TAPE 1 Piece(s) Same day 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1