(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protective PE Adhesive Tape, Super Cut Tape No.621

Protective PE Adhesive Tape, Super Cut Tape No.621

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R621-50

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Detail
    Green
  • Adhesive Strength
    3N/10mm
  • Tensile Strength
    55N/10mm
  • Stretch
    13%
  • Base Material
    Polyethylene
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
R621-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 238.00

CURING TAPE 1 Piece(s) Same day 10 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Detail
    Green
  • Adhesive Strength
    3N/10mm
  • Tensile Strength
    55N/10mm
  • Stretch
    13%
  • Base Material
    Polyethylene
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Refreshingly sharp protective tape.
[Features]
· Easy to cut by hand.
· Excellent weather and water resistance.
· Strong adhesive that can be reused.
· Leaves little adhesive residue behind, even when left for long periods.
[Applications]
· Protective covering during general construction, temporary fixing of corrugated plastic, etc.
· Temporary fixing during construction, paint curing, moving house, etc.

Specifications of R621-50

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Detail
    Green
  • Adhesive Strength
    3N/10mm
  • Tensile Strength
    55N/10mm
  • Stretch
    13%
  • Base Material
    Polyethylene
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
R621-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 238.00

CURING TAPE 1 Piece(s) Same day 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1