(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fabric Adhesive Tape for Packaging No.382

Fabric Adhesive Tape for Packaging No.382

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R382-50

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Detail
    DB Color
  • Adhesive Strength
    8.36N/10mm
  • Tensile Strength
    51.5N/10mm
  • Use
    For general packaging
  • Stretch
    10%
  • Base Material
    Special Fiber
  • Pressure sensitive adhesive
    Synthetic Rubber
  • Amount Of Content
    1 Roll
Part Number
R382-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 144.01

ADHESIVE CLOTH TAPES 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Detail
    DB Color
  • Adhesive Strength
    8.36N/10mm
  • Tensile Strength
    51.5N/10mm
  • Use
    For general packaging
  • Stretch
    10%
  • Base Material
    Special Fiber
  • Pressure sensitive adhesive
    Synthetic Rubber
  • Amount Of Content
    1 Roll

Product Description

A fabric adhesive tape for packaging.
[Features]
· An adhesive tape with high cost performance.
· Easy to reroll and easy to cut.
· Suitable for writing on with oil-based pens.
[Applications]
Packaging for light to medium sized items.

Specifications of R382-50

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Detail
    DB Color
  • Adhesive Strength
    8.36N/10mm
  • Tensile Strength
    51.5N/10mm
  • Use
    For general packaging
  • Stretch
    10%
  • Base Material
    Special Fiber
  • Pressure sensitive adhesive
    Synthetic Rubber
  • Amount Of Content
    1 Roll
Part Number
R382-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 144.01

ADHESIVE CLOTH TAPES 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1