(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Craft Paper Backed Tape, New Craft Tape For Wrapping No.200W

Craft Paper Backed Tape, New Craft Tape For Wrapping No.200W

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R200W-50

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    DB Color
  • Adhesive Strength
    9.1N/10mm
  • Tensile Strength
    63.5N/10mm
  • Use
    For general light packaging
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
R200W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 159.02

CRAFT TAPES 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    DB Color
  • Adhesive Strength
    9.1N/10mm
  • Tensile Strength
    63.5N/10mm
  • Use
    For general light packaging
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll

Product Description

This tape can be written on. Environmentally friendly, non-solvent-based tape.

[Features]
· This brown craft paper-backed tape has 3 main advantages: It can be overlapped, it can be written on, and it prevents load shifting

Specifications of R200W-50

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Detail
    DB Color
  • Adhesive Strength
    9.1N/10mm
  • Tensile Strength
    63.5N/10mm
  • Use
    For general light packaging
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
R200W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 159.02

CRAFT TAPES 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1