(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general machining suitable for general steel and castings.
Abrasive grain: A (gray)
Binder: V (vitrified)
Applications: general
Compatible materials: general steel, castings
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Particle Size (#) | Shaft Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Shape | Shaft Length (mm) | Degree of Coupling | Quantity (Nos.) | Maximum Rotation Speed (r.p.m) | Tip r (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,224.52 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 80 | 3 | 3 | 10 | A | 30 | P | 100 | 105000 | - | ||
฿ 6,224.52 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 80 | 3 | 3 | 13 | A | 30 | P | 100 | 105000 | - | ||
฿ 6,224.52 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 80 | 3 | 4 | 13 | A | 30 | P | 100 | 105000 | - | ||
฿ 5,450.32 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 60 | 3 | 5 | 13 | A | 30 | P | 100 | 88000 | - | ||
฿ 5,512.26 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 60 | 3 | 6 | 13 | A | 30 | P | 100 | 72000 | - | ||
฿ 5,109.68 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | Same day | - | 60 | 3 | 8 | 13 | A | 30 | P | 100 | 62400 | - | ||
฿ 5,760.00 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 60 | 3 | 10 | 13 | A | 30 | P | 100 | 45600 | - | ||
฿ 8,237.42 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 60 | 6 | 10 | 19 | A | 36 | P | 100 | 68000 | - | ||
฿ 5,109.68 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 60 | 3 | 13 | 13 | A | 30 | P | 100 | 36000 | - | ||
฿ 5,945.81 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 60 | 3 | 13 | 19 | A | 30 | P | 100 | 28000 | - | ||
฿ 7,772.90 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | Same day | - | 60 | 3 | 13 | 25 | I | 30 | P | 100 | 32000 | 3.2 | ||
฿ 7,927.74 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 46 | 6 | 13 | 25 | A | 36 | P | 100 | 59000 | - | ||
฿ 6,472.26 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 16 | 16 | A | 36 | P | 100 | 55200 | - | ||
฿ 9,476.13 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 16 | 32 | L | 38 | P | 100 | 47000 | - | ||
฿ 7,432.26 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 16 | 32 | A | 36 | P | 100 | 33600 | - | ||
฿ 6,658.06 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 19 | A | 38 | P | 100 | 42400 | - | ||
฿ 3,716.13 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 25 | A | 38 | P | 50 | 34400 | - | ||
฿ 9,630.97 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 28 | I | 38 | P | 100 | 44800 | 4 | ||
฿ 4,970.32 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 32 | N | 36 | P | 50 | 28800 | - | ||
฿ 4,196.13 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 32 | A | 36 | P | 50 | 28800 | - | ||
฿ 5,481.29 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 38 | I | 36 | P | 50 | 35800 | 3 | ||
฿ 4,490.32 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 9 Day(s) | - | 36 | 6 | 19 | 38 | A | 36 | P | 50 | 25600 | - | ||
฿ 5,481.29 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 38 | O | 36 | P | 50 | 25600 | - | ||
฿ 6,627.10 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 38 | F | 38 | P | 50 | 35800 | - | ||
฿ 6,069.68 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 19 | 45 | O | 36 | P | 50 | 19200 | - | ||
฿ 6,812.90 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 25 | F | 36 | P | 50 | 35800 | - | ||
฿ 3,700.65 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 25 | A | 38 | P | 50 | 25600 | - | ||
฿ 2,640.00 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 38 | O | 36 | P | 25 | 19200 | - | ||
฿ 2,361.29 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 38 | A | 36 | P | 25 | 19200 | - | ||
฿ 3,019.35 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | Same day | 10 | 36 | 6 | 25 | 50 | I | 36 | P | 25 | 19000 | 6 | ||
฿ 2,849.03 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 50 | A | 36 | P | 25 | 13600 | - | ||
฿ 2,841.29 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 50 | A | 36 | R | 25 | 13600 | - | ||
฿ 3,019.35 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | - | 36 | 6 | 25 | 50 | O | 36 | P | 25 | 13600 | - | ||
฿ 4,018.06 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 25 | 50 | F | 36 | P | 25 | 19000 | - | ||
฿ 3,716.13 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 32 | 10 | A | 38 | P | 50 | 29800 | - | ||
฿ 3,313.55 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 32 | 32 | P | 36 | P | 25 | 25400 | - | ||
฿ 2,407.74 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | - | 36 | 6 | 32 | 32 | A | 36 | P | 25 | 19600 | - | ||
฿ 2,663.23 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 32 | 38 | A | 36 | P | 25 | 16800 | - | ||
฿ 2,028.39 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 38 | 13 | A | 36 | P | 25 | 25000 | - | ||
฿ 2,407.74 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 38 | 19 | A | 36 | P | 25 | 24000 | - | ||
฿ 1,981.94 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 15 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 38 | 38 | A | 36 | P | 15 | 12800 | - | ||
฿ 2,841.29 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | - | 36 | 6 | 50 | 13 | A | 36 | P | 25 | 12800 | - | ||
฿ 2,237.42 | FSK SHANK MOUNTED STONES | 1 Pack(s) | 15 Pieces Per Package | 3 Day(s) | - | 36 | 6 | 50 | 25 | A | 36 | P | 15 | 12800 | - |
Loading...
Type | Grindstone | Abrasive Grain | A | Binder | V (Vitrified) |
---|---|---|---|---|---|
Compatible Material | General steel and casting | Use | General |
How can we improve?
How can we improve?