1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 329 Cutter (Part Number)

CoroMill 329 Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,759.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
329-100Q22-F
329-100Q22-G
329-100Q22-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Engine Speed n max Sheet size Mass
(kg)

฿ 47,759.20

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 4400F1.1

฿ 47,759.20

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 4300G1

฿ 47,759.20

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 3600H1

Loading...

  1. 1

Basic Information

Machining Application Groove blade diameter D(φ) 100mm work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Mounting Method Arbor Finish category Finishing Shank diameter (d)(mm) 22
Number of flutes(sheet) 6 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 15
Dimension D₄(mm) 42 Details Type Arbor Mounted Dimension E(mm) -
Dimension L1(mm) 50 BKW(mm) 10.4