Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B

Brand :
AZEARTH

Caution

    Product Description

    Coverall type chemical protection clothing with a hood. Keeps out hazardous substances, dirt and splashed liquid.
    [Features]
    · The Tyvek material exhibits superior strength and breathability compared to other materials (film based products such as those made using SF, SFS, etc.)
    · Though it covers the entire body, it allows moisture to pass through, helping maintain a comfortable working environment.
    · Features elastic in the sleeve cuffs, back waist section and hood. Turned up hems.
    · Includes left breast and right back pockets.
    · The seams are sewn internally.
    [Applications]
    · Can be used for dirty tasks, keeping out dust, light tasks using water, machinery maintenance or transportation work.
    · The 2 pockets can be used to hold tools during work.

    Features

    ●Protects the whole body against splash of violent dirt, harmful dust, fluid or liquid.

    Specification

    ●Color:White
    ●SPQ(piece):100
    ●Disposable Type 
    ●With cuffs and back waist rubber
    ●With Hood String 
    ●Folding Back of Hem
    ●With Pockets for Left Chest and Right Hip

    Materials

    ●TyvekR(polyethylene)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B | AZEARTH | MISUMI Thailand