(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Alarm Release Sensing Type

Slim Alarm Release Sensing Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASA-M12-PW

  • Product Type
    Security supply
  • Length X Width (mm)
    33×93
  • Thickness (mm)
    8
  • Collar
    Pearl White
  • Battery used
    Coin Type Lithium Battery CR2032 X 1 (For testing, supplied)
  • Battery life
    Approx. 1 Year (When Sound is Tested Once per Day for 3 Seconds at a Time)
  • Volume
    90dB/50cm
  • Detection Method
    Magnetic Detection Type
  • Manufacturer Product Name
    ASA-M12(PW)
  • Weight
    Approx. 27 g (Including Magnet, Battery)
  • Magnet Size(mm)
    (approx.) H32 X W11 X D9
  • Amount Of Content
    1 pc.
Part Number
ASA-M12-PW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 574.60

VARIOUS ANTI-CRIME GOODS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Security supply
  • Length X Width (mm)
    33×93
  • Thickness (mm)
    8
  • Collar
    Pearl White
  • Battery used
    Coin Type Lithium Battery CR2032 X 1 (For testing, supplied)
  • Battery life
    Approx. 1 Year (When Sound is Tested Once per Day for 3 Seconds at a Time)
  • Volume
    90dB/50cm
  • Detection Method
    Magnetic Detection Type
  • Manufacturer Product Name
    ASA-M12(PW)
  • Weight
    Approx. 27 g (Including Magnet, Battery)
  • Magnet Size(mm)
    (approx.) H32 X W11 X D9
  • Amount Of Content
    1 pc.

Product Description

A loud volume alarm goes off for about 25 seconds when a window or a door is opened.

Specifications of ASA-M12-PW

  • Product Type
    Security supply
  • Length X Width (mm)
    33×93
  • Thickness (mm)
    8
  • Collar
    Pearl White
  • Battery used
    Coin Type Lithium Battery CR2032 X 1 (For testing, supplied)
  • Battery life
    Approx. 1 Year (When Sound is Tested Once per Day for 3 Seconds at a Time)
  • Volume
    90dB/50cm
  • Detection Method
    Magnetic Detection Type
  • Manufacturer Product Name
    ASA-M12(PW)
  • Weight
    Approx. 27 g (Including Magnet, Battery)
  • Magnet Size(mm)
    (approx.) H32 X W11 X D9
  • Amount Of Content
    1 pc.
Part Number
ASA-M12-PW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 574.60

VARIOUS ANTI-CRIME GOODS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1