(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ichinen Aotaku 500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 00110

  • Product Type
    Marking agent
  • Type
    Spray
  • Color
    Blue
  • Other
    Option
  • Details Type
    Brush Application Type
  • Hazardous Goods Capacity(ml)
    500
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Level II
  • Operating Temperature Range
    Normal Temperature
  • Features 1
    Membrane film thickness is in microns (0.005 mm), accurate and clear marking is possible.
  • Features 2
    Fast drying (within 1 minute) to reduce wait time.
  • Features 3
    Aerosol type (blue varnish spray) and brush type (Blue Tack 50) are available. * Please refill Blue Tack 50 using Blue Tack 500.
  • Application 1
    For scribing on metallic polished surfaces of machinery, electrical equipment, devices, parts, metal, etc.
  • Water soluble / insoluble
    Water-insolubility
  • Specification 1
    PRTR: N/A / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (500 ml)
Part Number
00110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 910.00

SCRATCHING AGENTS 6 Piece(s) 25 Day(s) 1 pc (500 ml)

Basic Specifications

  • Product Type
    Marking agent
  • Type
    Spray
  • Color
    Blue
  • Other
    Option
  • Details Type
    Brush Application Type
  • Hazardous Goods Capacity(ml)
    500
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Level II
  • Operating Temperature Range
    Normal Temperature
  • Features 1
    Membrane film thickness is in microns (0.005 mm), accurate and clear marking is possible.
  • Features 2
    Fast drying (within 1 minute) to reduce wait time.
  • Features 3
    Aerosol type (blue varnish spray) and brush type (Blue Tack 50) are available. * Please refill Blue Tack 50 using Blue Tack 500.
  • Application 1
    For scribing on metallic polished surfaces of machinery, electrical equipment, devices, parts, metal, etc.
  • Water soluble / insoluble
    Water-insolubility
  • Specification 1
    PRTR: N/A / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (500 ml)

Product Description

Has excellent adhesion and can be used for any metal surfaces and glass.

Specifications of 00110

  • Product Type
    Marking agent
  • Type
    Spray
  • Color
    Blue
  • Other
    Option
  • Details Type
    Brush Application Type
  • Hazardous Goods Capacity(ml)
    500
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Level II
  • Operating Temperature Range
    Normal Temperature
  • Features 1
    Membrane film thickness is in microns (0.005 mm), accurate and clear marking is possible.
  • Features 2
    Fast drying (within 1 minute) to reduce wait time.
  • Features 3
    Aerosol type (blue varnish spray) and brush type (Blue Tack 50) are available. * Please refill Blue Tack 50 using Blue Tack 500.
  • Application 1
    For scribing on metallic polished surfaces of machinery, electrical equipment, devices, parts, metal, etc.
  • Water soluble / insoluble
    Water-insolubility
  • Specification 1
    PRTR: N/A / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (500 ml)
Part Number
00110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 910.00

SCRATCHING AGENTS 6 Piece(s) 25 Day(s) 1 pc (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

AOTACK ICHINEN 500 ml

- The film thickness is in μm units (0.005 mm), so you can make precise and clear markings.
- It dries quickly (within 1 minute) and can shorten the waiting time.
- There are aerosol type (blue varnish spray) and brush coating type (Aotaku 50).