(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Leak Check

Water Leak Check

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 000612

  • Product Type
    Detecting agent
  • Type
    Spray
  • Type
    Main Body
  • Hazard Level
    Class 4 Type I Petroleums
  • Features 1
    It doesn't soil inside part as it is an outside application.
  • Features 2
    Possible to remove using water after inspection.
  • Application 1
    Leak detection for hydraulic test of tanks.
  • Application 2
    Leak detection for pipes and containers.
  • Hazard Level
    Hazard Class II
  • Hazardous Goods Capacity(ml)
    210
  • Water soluble / insoluble
    Non-water-soluble
  • Appearance
    White Powder Coat
  • Operating Temperature Range(°C)
    0 ~ 50
  • Specifications
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
000612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 520.00

WATER LEAK CHECK 6 Piece(s) 25 Day(s) 1 case (420 ml x 24 pcs)

Basic Specifications

  • Product Type
    Detecting agent
  • Type
    Spray
  • Type
    Main Body
  • Hazard Level
    Class 4 Type I Petroleums
  • Features 1
    It doesn't soil inside part as it is an outside application.
  • Features 2
    Possible to remove using water after inspection.
  • Application 1
    Leak detection for hydraulic test of tanks.
  • Application 2
    Leak detection for pipes and containers.
  • Hazard Level
    Hazard Class II
  • Hazardous Goods Capacity(ml)
    210
  • Water soluble / insoluble
    Non-water-soluble
  • Appearance
    White Powder Coat
  • Operating Temperature Range(°C)
    0 ~ 50
  • Specifications
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)

Product Description

Changes the color of white coat film layer to green, if water is leaking.

Specifications of 000612

  • Product Type
    Detecting agent
  • Type
    Spray
  • Type
    Main Body
  • Hazard Level
    Class 4 Type I Petroleums
  • Features 1
    It doesn't soil inside part as it is an outside application.
  • Features 2
    Possible to remove using water after inspection.
  • Application 1
    Leak detection for hydraulic test of tanks.
  • Application 2
    Leak detection for pipes and containers.
  • Hazard Level
    Hazard Class II
  • Hazardous Goods Capacity(ml)
    210
  • Water soluble / insoluble
    Non-water-soluble
  • Appearance
    White Powder Coat
  • Operating Temperature Range(°C)
    0 ~ 50
  • Specifications
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
000612
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 520.00

WATER LEAK CHECK 6 Piece(s) 25 Day(s) 1 case (420 ml x 24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ichinen Water Leak Check

- The white coating film turns green to detect water leaks.
- Since it is applied externally, it does not stain the inside.
- After inspection, it can be removed by washing with water.
- Water leak inspection for water pressure test of tanks, etc.
- Water leak inspection for piping and containers