(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Liquid Rich Zinc Primer

One-Liquid Rich Zinc Primer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 00130

  • Type
    Spray
  • Color
    Gray
  • Hazardous Goods Capacity(ml)
    168
  • Liquid specific gravity
    1.75
  • Features 1
    Iron is electrochemically corrosion proofed using fine powder of zinc metal while at the same time the surface of such zinc powder gradually forms a stable protective layer to further increase the corrosion resistance capacity.
  • Features 2
    The environmentally friendly F-series is the first single solution zinc-rich primer not to fall under the Ordinance for Prevention of Organic Solvent Poisoning. TX free type that does not contain toluene, xylene, etc.
  • Features 3
    In addition, most lacquers and paints can be used for painting (high-concentration zinc rich type) intended for undercoating. (However, avoid phthalic acid paint as it may cause interlayer peeling.)
  • Application 1
    Rust proofing and corrosion prevention for ships, storage tanks, bridges, harbor facilities, dock facilities, etc.
  • Application 2
    For preventing rust on railroad equipment, broadcast electronic equipment, construction, automobile, and more.
  • Application 3
    Cosmetic repair for scratches, burns, and stains of galvanized surfaces.
  • Application 4
    Corrosion-proof repair of scratches and the like during cutting, welding, and installation of galvanized parts.
  • Application 5
    Galvanized anticorrosive repair paint for construction scaffold.
  • Hazard Category
    Class 4 Type 2 Petroleum
  • Hazard Level
    Hazard Level III
  • Water soluble / insoluble
    Water-insolubility
  • Zinc Powder in Dry Coating(%)
    84 or more
  • Salt water spray(Time)
    500 or more
  • Leave outdoors(year)
    2 or more
  • Film Thickness(μm)
    15~25
  • Adhesion base test
    100/100
  • Suitable for a top coat
  • Dry to touch /20° C (Guideline)(Minute)
    Approx. 5
  • Hardening Dryness(Time)
    7
  • Coating area(㎡)
    0.4–0.6
  • Heat resistance (for short periods)(°C)
    180
  • Heat resistance (for long periods)(°C)
    150 or Less
  • Specification 1
    PRTR: Applicable / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (450 g)
Part Number
00130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 610.66

ANTICORROSIVE 1 Piece(s) 8 Day(s) 1 pc (450 g)

Basic Specifications

  • Type
    Spray
  • Color
    Gray
  • Hazardous Goods Capacity(ml)
    168
  • Liquid specific gravity
    1.75
  • Features 1
    Iron is electrochemically corrosion proofed using fine powder of zinc metal while at the same time the surface of such zinc powder gradually forms a stable protective layer to further increase the corrosion resistance capacity.
  • Features 2
    The environmentally friendly F-series is the first single solution zinc-rich primer not to fall under the Ordinance for Prevention of Organic Solvent Poisoning. TX free type that does not contain toluene, xylene, etc.
  • Features 3
    In addition, most lacquers and paints can be used for painting (high-concentration zinc rich type) intended for undercoating. (However, avoid phthalic acid paint as it may cause interlayer peeling.)
  • Application 1
    Rust proofing and corrosion prevention for ships, storage tanks, bridges, harbor facilities, dock facilities, etc.
  • Application 2
    For preventing rust on railroad equipment, broadcast electronic equipment, construction, automobile, and more.
  • Application 3
    Cosmetic repair for scratches, burns, and stains of galvanized surfaces.
  • Application 4
    Corrosion-proof repair of scratches and the like during cutting, welding, and installation of galvanized parts.
  • Application 5
    Galvanized anticorrosive repair paint for construction scaffold.
  • Hazard Category
    Class 4 Type 2 Petroleum
  • Hazard Level
    Hazard Level III
  • Water soluble / insoluble
    Water-insolubility
  • Zinc Powder in Dry Coating(%)
    84 or more
  • Salt water spray(Time)
    500 or more
  • Leave outdoors(year)
    2 or more
  • Film Thickness(μm)
    15~25
  • Adhesion base test
    100/100
  • Suitable for a top coat
  • Dry to touch /20° C (Guideline)(Minute)
    Approx. 5
  • Hardening Dryness(Time)
    7
  • Coating area(㎡)
    0.4–0.6
  • Heat resistance (for short periods)(°C)
    180
  • Heat resistance (for long periods)(°C)
    150 or Less
  • Specification 1
    PRTR: Applicable / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (450 g)

Product Description

This series is a one-solution zinc-enriched coating material aerosol.

Specifications of 00130

  • Type
    Spray
  • Color
    Gray
  • Hazardous Goods Capacity(ml)
    168
  • Liquid specific gravity
    1.75
  • Features 1
    Iron is electrochemically corrosion proofed using fine powder of zinc metal while at the same time the surface of such zinc powder gradually forms a stable protective layer to further increase the corrosion resistance capacity.
  • Features 2
    The environmentally friendly F-series is the first single solution zinc-rich primer not to fall under the Ordinance for Prevention of Organic Solvent Poisoning. TX free type that does not contain toluene, xylene, etc.
  • Features 3
    In addition, most lacquers and paints can be used for painting (high-concentration zinc rich type) intended for undercoating. (However, avoid phthalic acid paint as it may cause interlayer peeling.)
  • Application 1
    Rust proofing and corrosion prevention for ships, storage tanks, bridges, harbor facilities, dock facilities, etc.
  • Application 2
    For preventing rust on railroad equipment, broadcast electronic equipment, construction, automobile, and more.
  • Application 3
    Cosmetic repair for scratches, burns, and stains of galvanized surfaces.
  • Application 4
    Corrosion-proof repair of scratches and the like during cutting, welding, and installation of galvanized parts.
  • Application 5
    Galvanized anticorrosive repair paint for construction scaffold.
  • Hazard Category
    Class 4 Type 2 Petroleum
  • Hazard Level
    Hazard Level III
  • Water soluble / insoluble
    Water-insolubility
  • Zinc Powder in Dry Coating(%)
    84 or more
  • Salt water spray(Time)
    500 or more
  • Leave outdoors(year)
    2 or more
  • Film Thickness(μm)
    15~25
  • Adhesion base test
    100/100
  • Suitable for a top coat
  • Dry to touch /20° C (Guideline)(Minute)
    Approx. 5
  • Hardening Dryness(Time)
    7
  • Coating area(㎡)
    0.4–0.6
  • Heat resistance (for short periods)(°C)
    180
  • Heat resistance (for long periods)(°C)
    150 or Less
  • Specification 1
    PRTR: Applicable / Organic Solvent Ordinance: Applicable
  • Amount Of Content
    1 pc (450 g)
Part Number
00130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 610.66

ANTICORROSIVE 1 Piece(s) 8 Day(s) 1 pc (450 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1