- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 00089
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Provides excellent rust prevention properties under bad conditions such as humid, salt, chemical, or corrosive atmosphere outdoors.
-
- Features 2
- Ideal for long-term rust prevention indoors and outdoors.
-
- Features 3
- It has a permeability which enables rustproof coating to detail.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models.
-
- Application 2
- Rustproofing for parts during machining, storage and transportation.
-
- Application 3
- Corrosion prevention in coastal areas for factories, houses, garage iron materials, equipment, etc.
-
- Application 4
- Long term anti rust for press mold.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 250
-
- Water soluble / insoluble
- Water-insolubility
-
- Specification 1
- PRTR: Applicable / Organic Solvent Ordinance: Applicable
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Salt water spray(Time)
- 480 or more
-
- Indoor rust prevention(year)
- 5 or more (Film thickness of 50 μ)
-
- Outdoor rust prevention(year)
- 2 or More (Film Thickness 50 μm)
-
- Film Thickness(micron)
- 20–50
-
- Capacity
- 1 pc (500 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 661.94
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (500 ml) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Provides excellent rust prevention properties under bad conditions such as humid, salt, chemical, or corrosive atmosphere outdoors.
-
- Features 2
- Ideal for long-term rust prevention indoors and outdoors.
-
- Features 3
- It has a permeability which enables rustproof coating to detail.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models.
-
- Application 2
- Rustproofing for parts during machining, storage and transportation.
-
- Application 3
- Corrosion prevention in coastal areas for factories, houses, garage iron materials, equipment, etc.
-
- Application 4
- Long term anti rust for press mold.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 250
-
- Water soluble / insoluble
- Water-insolubility
-
- Specification 1
- PRTR: Applicable / Organic Solvent Ordinance: Applicable
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Salt water spray(Time)
- 480 or more
-
- Indoor rust prevention(year)
- 5 or more (Film thickness of 50 μ)
-
- Outdoor rust prevention(year)
- 2 or More (Film Thickness 50 μm)
-
- Film Thickness(micron)
- 20–50
-
- Capacity
- 1 pc (500 ml)
Product Description
Semi-dry, hard type. The corrosion prevention coating will not come off even if touched by hand after drying.
Specifications of 00089
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Provides excellent rust prevention properties under bad conditions such as humid, salt, chemical, or corrosive atmosphere outdoors.
-
- Features 2
- Ideal for long-term rust prevention indoors and outdoors.
-
- Features 3
- It has a permeability which enables rustproof coating to detail.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models.
-
- Application 2
- Rustproofing for parts during machining, storage and transportation.
-
- Application 3
- Corrosion prevention in coastal areas for factories, houses, garage iron materials, equipment, etc.
-
- Application 4
- Long term anti rust for press mold.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Level II
-
- Hazardous Goods Capacity(ml)
- 250
-
- Water soluble / insoluble
- Water-insolubility
-
- Specification 1
- PRTR: Applicable / Organic Solvent Ordinance: Applicable
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Salt water spray(Time)
- 480 or more
-
- Indoor rust prevention(year)
- 5 or more (Film thickness of 50 μ)
-
- Outdoor rust prevention(year)
- 2 or More (Film Thickness 50 μm)
-
- Film Thickness(micron)
- 20–50
-
- Capacity
- 1 pc (500 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 661.94
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (500 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?