- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lithium Grease, Capacity: 420 mL
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 000511
-
- Type
- Spray
-
- Features 1
- Features outstanding water resistance, rust resistance, and oxidation stability.
-
- Features 2
- Highly versatile and able to be mixed with general lithium grease.
-
- Application 1
- Wheel bearings, gears, and pins of various construction machines.
-
- Application 2
- Rolling and sliding bearings for various industrial machinery.
-
- Application 3
- Wheel bearings for various vehicles.
-
- Application 4
- For lubricating narrow parts where a grease gun or the like cannot reach.
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 150
-
- Fusion load(N)
- 1236
-
- Operating Temperature Range(°C)
- -20~150
-
- Specification 1
- PRTR: N/A, Organic Solvent Ordinance: N/A
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 520.00
|
LITHIUM GREASE
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml x 24 pcs.) |
Basic Specifications
-
- Type
- Spray
-
- Features 1
- Features outstanding water resistance, rust resistance, and oxidation stability.
-
- Features 2
- Highly versatile and able to be mixed with general lithium grease.
-
- Application 1
- Wheel bearings, gears, and pins of various construction machines.
-
- Application 2
- Rolling and sliding bearings for various industrial machinery.
-
- Application 3
- Wheel bearings for various vehicles.
-
- Application 4
- For lubricating narrow parts where a grease gun or the like cannot reach.
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 150
-
- Fusion load(N)
- 1236
-
- Operating Temperature Range(°C)
- -20~150
-
- Specification 1
- PRTR: N/A, Organic Solvent Ordinance: N/A
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Product Description
Since the mechanical stability is excellent, there is little softening of consistency and it can be used for a long period of time.
Specifications of 000511
-
- Type
- Spray
-
- Features 1
- Features outstanding water resistance, rust resistance, and oxidation stability.
-
- Features 2
- Highly versatile and able to be mixed with general lithium grease.
-
- Application 1
- Wheel bearings, gears, and pins of various construction machines.
-
- Application 2
- Rolling and sliding bearings for various industrial machinery.
-
- Application 3
- Wheel bearings for various vehicles.
-
- Application 4
- For lubricating narrow parts where a grease gun or the like cannot reach.
-
- Hazardous Goods Capacity(ml)
- 168
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 150
-
- Fusion load(N)
- 1236
-
- Operating Temperature Range(°C)
- -20~150
-
- Specification 1
- PRTR: N/A, Organic Solvent Ordinance: N/A
-
- Amount Of Content
- 1 case (420 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 520.00
|
LITHIUM GREASE
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml x 24 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Ichinen Lithium Grease
- As it has excellent mechanical stability, it can be used for a long time with little softening of consistency.
- Excellent water resistance, rust prevention, and oxidation stability.
- It is highly versatile and can be mixed with general lithium grease
- Foil bearings, gears, and pins for various construction machines
- Rolling and sliding bearings for various industrial machines
- Refueling in narrow spaces that cannot be accommodated by grease guns, etc.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?