- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ichinen Dry Lubricant
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 000186
-
- Type
- Spray
-
- Features 1
- Optimal for plastic and rubber lubrication.
-
- Features 2
- To stop crackling of belts such as V belt.
-
- Application 1
- For greasing V belt pulleys and stop crackling of belts.
-
- Application 2
- Lubrication of door locks, hinges, and chains, etc.
-
- Application 3
- For lubrication when installing the oil seal and rubber hose.
-
- Application 4
- Lubrication of the sliding portion.
-
- Hazardous Goods Capacity(ml)
- 26
-
- Hazard Category
- Class 4 Alcohols
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 250
-
- Operating Temperature Range(°C)
- 250 or Less
-
- Pendulum-type friction coefficient
- 0.04~0.07
-
- Specification 1
- Blowback OK
-
- Specification 2
- PRTR: N/A, Organic Solvent Ordinance: Applicable
-
- Amount Of Content
- 1 Case (65 ml x 48 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 700.00
|
LUBRICANT SPRAY
|
12 Piece(s)
|
|
25 Day(s)
|
10 |
1 Case (65 ml x 48 pcs) |
Basic Specifications
-
- Type
- Spray
-
- Features 1
- Optimal for plastic and rubber lubrication.
-
- Features 2
- To stop crackling of belts such as V belt.
-
- Application 1
- For greasing V belt pulleys and stop crackling of belts.
-
- Application 2
- Lubrication of door locks, hinges, and chains, etc.
-
- Application 3
- For lubrication when installing the oil seal and rubber hose.
-
- Application 4
- Lubrication of the sliding portion.
-
- Hazardous Goods Capacity(ml)
- 26
-
- Hazard Category
- Class 4 Alcohols
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 250
-
- Operating Temperature Range(°C)
- 250 or Less
-
- Pendulum-type friction coefficient
- 0.04~0.07
-
- Specification 1
- Blowback OK
-
- Specification 2
- PRTR: N/A, Organic Solvent Ordinance: Applicable
-
- Amount Of Content
- 1 Case (65 ml x 48 pcs)
Product Description
Dry film (PTFE powder) that's not sticky and helps prevent the adhesion of dust, etc.
Specifications of 000186
-
- Type
- Spray
-
- Features 1
- Optimal for plastic and rubber lubrication.
-
- Features 2
- To stop crackling of belts such as V belt.
-
- Application 1
- For greasing V belt pulleys and stop crackling of belts.
-
- Application 2
- Lubrication of door locks, hinges, and chains, etc.
-
- Application 3
- For lubrication when installing the oil seal and rubber hose.
-
- Application 4
- Lubrication of the sliding portion.
-
- Hazardous Goods Capacity(ml)
- 26
-
- Hazard Category
- Class 4 Alcohols
-
- Hazard Level
- Hazard Category II
-
- Water soluble / insoluble
- Water-insolubility
-
- Heat-Resistance(°C)
- 250
-
- Operating Temperature Range(°C)
- 250 or Less
-
- Pendulum-type friction coefficient
- 0.04~0.07
-
- Specification 1
- Blowback OK
-
- Specification 2
- PRTR: N/A, Organic Solvent Ordinance: Applicable
-
- Amount Of Content
- 1 Case (65 ml x 48 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 700.00
|
LUBRICANT SPRAY
|
12 Piece(s)
|
|
25 Day(s)
|
10 |
1 Case (65 ml x 48 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Ichinen Dry Lubricant
- Since it is a dry film (PTFE powder), it is not sticky and dust does not easily adhere to it.
- Ideal for lubrication of plastic and rubber.
- For stopping the squeal of belts such as V-belts.
- Apply to V-belt pulleys to prevent belt squeal
- Lubrication of door locks, hinges, chains, etc.
- Lubrication when oil seals and rubber hoses are attached
- Lubrication of sliding parts of resin parts
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?