(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Moly-Attack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 00022

  • Type
    Spray
  • Features 1
    Elevated lubrication can be maintained from low temperatures to high temperatures (-30-400°C) while providing high load resistance and low abrasion count.
  • Features 2
    It is compatible with general lubricating oil and improves lubrication characteristics.
  • Application 1
    Prevention of seizing, galling, abrasion, creaking, etc., of parts sliding at extreme pressure, rotary parts for machine tools, construction machinery, automobiles, etc.
  • Application 2
    Running-in after machine installation and prevention of seizure/galling of bolt nuts.
  • Hazardous Goods Capacity(ml)
    108
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Category II
  • Water soluble / insoluble
    Water-insolubility
  • Heat-Resistance(°C)
    400
  • Fusion load(N)
    2452
  • Operating Temperature Range(°C)
    -30~400
  • Pendulum-type friction coefficient
    0.1
  • Specification 1
    PRTR: Applicable, Organic Solvent Ordinance: N/A
  • Amount Of Content
    1 pc (300 ml)
Part Number
00022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 825.00

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Spray
  • Features 1
    Elevated lubrication can be maintained from low temperatures to high temperatures (-30-400°C) while providing high load resistance and low abrasion count.
  • Features 2
    It is compatible with general lubricating oil and improves lubrication characteristics.
  • Application 1
    Prevention of seizing, galling, abrasion, creaking, etc., of parts sliding at extreme pressure, rotary parts for machine tools, construction machinery, automobiles, etc.
  • Application 2
    Running-in after machine installation and prevention of seizure/galling of bolt nuts.
  • Hazardous Goods Capacity(ml)
    108
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Category II
  • Water soluble / insoluble
    Water-insolubility
  • Heat-Resistance(°C)
    400
  • Fusion load(N)
    2452
  • Operating Temperature Range(°C)
    -30~400
  • Pendulum-type friction coefficient
    0.1
  • Specification 1
    PRTR: Applicable, Organic Solvent Ordinance: N/A
  • Amount Of Content
    1 pc (300 ml)

Product Description

Forms a non-drying molybdenum disulfide film with excellent chemical stability, which can be used for parts where water and organic solvents enter.

Specifications of 00022

  • Type
    Spray
  • Features 1
    Elevated lubrication can be maintained from low temperatures to high temperatures (-30-400°C) while providing high load resistance and low abrasion count.
  • Features 2
    It is compatible with general lubricating oil and improves lubrication characteristics.
  • Application 1
    Prevention of seizing, galling, abrasion, creaking, etc., of parts sliding at extreme pressure, rotary parts for machine tools, construction machinery, automobiles, etc.
  • Application 2
    Running-in after machine installation and prevention of seizure/galling of bolt nuts.
  • Hazardous Goods Capacity(ml)
    108
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazard Level
    Hazard Category II
  • Water soluble / insoluble
    Water-insolubility
  • Heat-Resistance(°C)
    400
  • Fusion load(N)
    2452
  • Operating Temperature Range(°C)
    -30~400
  • Pendulum-type friction coefficient
    0.1
  • Specification 1
    PRTR: Applicable, Organic Solvent Ordinance: N/A
  • Amount Of Content
    1 pc (300 ml)
Part Number
00022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 825.00

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1